
calcActive())">
Loading...
All Sellers

EVH5A07N2C7
Schneider Charge
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Charging station, Schneider Charge, 1P+N, attached cable 7m, 7.4kW, 32A
How to Video
Product Details
EAN Code | 3606486961131 |
---|---|
Product Type | attached cable 7M |
Part Number | EVH5A07N2C7 |
Activity | PREVC |
Activity | PREVC |
Weight | 7.5 Kg |
height | 30 cm |
Length | 48.000 cm |
Poles Description | 1P |
range | AC Charger |
width | 29.000 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review