calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
EP Series Differential Pressure/Air Velocity Transducer, Panel Mounting, 0-10 in. WC/0-2500Pa, LCD
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | DBPRD |
|---|---|
| Range of product | TAC |
| Product or component type | PRESSURE TRANSMITTER SENSOR |
| Sensor model | EPP302LCD |
| Type of measurement | DIFFERENTIAL PRESSURE |
| Device application | DUCT PRESSURE MONITORINGFILTER MONITORINGFAN MONITORINGVAV CONTROLAIR VELOCITY MONITORING |
| Burst pressure | 5 PSID (34.5 KPA) |
| Product certifications | CE |
| Controlled fluid | AIRGAS |
| Display size | 17 X 28 MM |
| Fitting size | 6 MM (0.24") |
| Fitting type | MALE |
| IP degree of protection | IP65 |
| location | PLANT ROOM |
| Mounting support | PANEL |
| Depth | 42 MM |
| Height | 112 MM |
| Probe diameter | 7 MM |
| Probe length | 188 MM |
| Product weight | 0.125 KG |
| Width | 88 MM |
| Pressure measurement drift | LESS THAN 0.5 % |
| Pressure measurement range | 0...1" W.C. (0...250 PA)0...2.5" W.C. (0...500 PA)0...5" W.C. (0...1000 PA)0...10" W.C. (0...2500 PA) |
| Ambient air temperature for operation | -20…60 °C |
| Wiring technique | 3-WIRE |
| Standards | EN 61000-6-3EN 61000-6-1EN 61326-1EN 61326-2-1 |
| Calibration certificate | NONE |
| Local signalling | RED/GREEN/BLUE LED |
| [Us] rated supply voltage | 12...30 V DC24 V AC |
| Mounting mode | PANEL |
| Output type | ANALOG 3-WIRE 4...20 MAANALOG 0...5 V DCANALOG 0...10 V DC |
| Accuracy | +/- 1 % FS |
| Material | ABS THERMOPLASTIC: ENCLOSUREBRASS: FITTING |
| Electrical connection | - AWG 22 |
| Display type | LCD |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 16.7 CM |
| Package 1 Width | 20.4 CM |
| Package 1 Length | 7 CM |
| Package 1 Weight | 200 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 33 |
| Total lifecycle Carbon footprint | 0 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.5106355701380236 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0479955469107218 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.03157717783385903 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 23.011071377349715 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 23 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3248967971626415 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 57dc65ec-83cc-4ead-9500-efce8e489275 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | DBPRD |
|---|---|
| Range of product | TAC |
| Product or component type | PRESSURE TRANSMITTER SENSOR |
| Sensor model | EPP302LCD |
| Type of measurement | DIFFERENTIAL PRESSURE |
| Device application | DUCT PRESSURE MONITORINGFILTER MONITORINGFAN MONITORINGVAV CONTROLAIR VELOCITY MONITORING |
| Burst pressure | 5 PSID (34.5 KPA) |
| Product certifications | CE |
| Controlled fluid | AIRGAS |
| Display size | 17 X 28 MM |
| Fitting size | 6 MM (0.24") |
| Fitting type | MALE |
| IP degree of protection | IP65 |
| location | PLANT ROOM |
| Mounting support | PANEL |
| Depth | 42 MM |
| Height | 112 MM |
| Probe diameter | 7 MM |
| Probe length | 188 MM |
| Product weight | 0.125 KG |
| Width | 88 MM |
| Pressure measurement drift | LESS THAN 0.5 % |
| Pressure measurement range | 0...1" W.C. (0...250 PA)0...2.5" W.C. (0...500 PA)0...5" W.C. (0...1000 PA)0...10" W.C. (0...2500 PA) |
| Ambient air temperature for operation | -20…60 °C |
| Wiring technique | 3-WIRE |
| Standards | EN 61000-6-3EN 61000-6-1EN 61326-1EN 61326-2-1 |
| Calibration certificate | NONE |
| Local signalling | RED/GREEN/BLUE LED |
| [Us] rated supply voltage | 12...30 V DC24 V AC |
| Mounting mode | PANEL |
| Output type | ANALOG 3-WIRE 4...20 MAANALOG 0...5 V DCANALOG 0...10 V DC |
| Accuracy | +/- 1 % FS |
| Material | ABS THERMOPLASTIC: ENCLOSUREBRASS: FITTING |
| Electrical connection | - AWG 22 |
| Display type | LCD |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 16.7 CM |
| Package 1 Width | 20.4 CM |
| Package 1 Length | 7 CM |
| Package 1 Weight | 200 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 33 |
| Total lifecycle Carbon footprint | 0 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.5106355701380236 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0479955469107218 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.03157717783385903 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 23.011071377349715 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 23 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3248967971626415 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 57dc65ec-83cc-4ead-9500-efce8e489275 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |