calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Energy sensor that provides accurate real-time measurements and energy values
- 2. Wireless communication, needs to be associated with a concentrator to treat the data collected
- 3. Accurate energy sensor with Class 1 accuracy according to IEC 61557-12
- 4. Small and cost effective, either mounted on the top or the bottom of the protective devices up to 63 A
- 5. PowerTag Energy 3P+N has a compact design
- 6. With 18 mm pitch between phase and neutral
energy sensor, PowerTag Flex 63A 3P+N top and bottom position
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | DPLVP |
|---|---|
| Range of product | POWERLOGIC |
| Product name | POWERTAG A9 F63 |
| Product or component type | ENERGY SENSOR |
| Poles | 3P + N |
| Maximum current [Imax] | 63 A |
| [Ib] Basic current | 10 A |
| Starting current | 40 MA |
| Saturation current | 130 A |
| Product specific application | COST ALLOCATIONLOAD MONITORINGOVERLOAD ALARMCIRCUIT MONITORINGENERGY MANAGEMENT |
| Concentrator compatibility | ECOSTRUXURE PANEL SERVER ENTRYECOSTRUXURE PANEL SERVER UNIVERSALECOSTRUXURE PANEL SERVER ADVANCEDHARMONY HUBWISER HUB GENERATION 2ACTI9 SMARTLINK SI BACTI9 SMARTLINK SI DACTI9 POWERTAG LINKACTI9 POWERTAG LINK HD |
| Application | BUILDINGS: BREAKER VOLTAGE MONITORINGBUILDINGS: COST ALLOCATIONBUILDINGS: OVERLOAD ALARM |
| Range compatibility | ACTI9 VIGI DT40ACTI9 VIGI IC40ACTI9 VIGI IDT40ACTI9 VIGI N40ACTI9 VIGI C40ACTI9 VIGI IC60ACTI9 ACTI9 IDD40ACTI9 ACTI9 IDD40 XAACTI9 ACTI9 ICV40 XAACTI9 VIGI IDPNACTI9 ACTI9 ICV40ACTI9 VIGI ITG40ACTI9 VIGI ICG40 |
| Type of measurement | VOLTAGEACTIVE ENERGYACTIVE POWERCURRENTPOWER FACTOR |
| Accuracy class | CLASS 1 CURRENT CONFORMING TO IEC 61557-12CLASS 0.5 VOLTAGE CONFORMING TO IEC 61557-12CLASS 1 ACTIVE POWER CONFORMING TO IEC 61557-12CLASS 1 ACTIVE ENERGY CONFORMING TO IEC 61557-12CLASS 1 POWER FACTOR CONFORMING TO IEC 61557-12 |
| Mounting location | TOP OR BOTTOM |
| Mounting support | ON CIRCUIT BREAKER |
| Product destination | SWITCHBOARD |
| Event management | VOLTAGE LOSS WITH MEASURED CURRENT AT VOLTAGE LOSS |
| Transmission support medium | RADIO FREQUENCY 2.4…2.4835 GHZ CONFORMING TO IEEE 802.15.4 |
| Emission power | 10 MW |
| Form factor | FLEX |
| Mounting mode | BY SCREWS (TERMINALS) |
| Electrical connection (voltage sensing & power supply) | WIRES WITH CABLE END |
| Cable cross section | 1 RIGID CABLE 1.5…16 MM²2 STRANDED CABLE 1.5…2.5 MM²2 RIGID CABLE 1.5…2.5 MM²1 STRANDED CABLE 1.5…16 MM² |
| Cable length | 0.25 M |
| supply voltage | 220...240 V AC, +/- 20 %, BETWEEN PHASE AND NEUTRAL380...415 V AC, +/- 20 %, BETWEEN PHASES |
| Network frequency | 50 HZ60 HZ |
| Maximum power consumption | 2 VA |
| Standards | IEC 61557-12IEC 61010-1IEC 61010-2-030IEC 61326-1ETSI EN 300 328ETSI EN 301 489-1 |
| Product certifications | IECDNV Marine |
| Height | SENSOR ELEMENT: 20 MM |
| Width | SENSOR ELEMENT: 54 MM |
| Depth | SENSOR ELEMENT: 46.6 MM |
| Net weight | 40 G |
| Colour | WHITE (RAL 9003) |
| Compatibility code | POWERTAG A9 P63 |
| Quality labels | CE |
| Directives | 2014/53/EU - RADIO EQUIPMENT DIRECTIVE |
| Operating altitude | 0...2000 M |
| Ambient air temperature for operation | -25…60 °C |
| Ambient air temperature for storage | -40…85 °C |
| Overvoltage category | III CONFORMING TO IEC 61010-1 |
| Measurement category | CATEGORY III CONFORMING TO IEC 61010-2-030 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| IK degree of protection | IK05 |
| Pollution degree | 3 |
| Relative humidity | 0…95 % AT 45 °C CONFORMING TO IEC 60721-3-3 |
| Vibration resistance | 3M4 CONFORMING TO IEC 60721-3-3 |
| Electromagnetic compatibility | INDUSTRIAL ELECTROMAGNETIC ENVIRONMENT CONFORMING TO IEC 61326-1RADIATED EMC CONFORMING TO ETSI EN 301 489-17ELECTROMAGNETIC EMISSION CONFORMING TO IEC 62311 |
| environmental characteristics | DUSTPROOF CLASS 3S3 CONFORMING TO IEC 60721-3-3SALT MIST CLASS 3C2 CONFORMING TO IEC 60721-3-3INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.000 CM |
| Package 1 Width | 6.000 CM |
| Package 1 Length | 8.500 CM |
| Package 1 Weight | 68.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 48 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 3.625 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 13 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 7.3525263158 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0100637594 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0010506541 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 5.8099059768 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 6 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0589984962 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | C92aa3a0-8529-45c1-b172-203c4168b51c |
| RoHS Eur Status | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Description
Overview
| Activity | DPLVP |
|---|---|
| Range of product | POWERLOGIC |
| Product name | POWERTAG A9 F63 |
| Product or component type | ENERGY SENSOR |
| Poles | 3P + N |
| Maximum current [Imax] | 63 A |
| [Ib] Basic current | 10 A |
| Starting current | 40 MA |
| Saturation current | 130 A |
| Product specific application | COST ALLOCATIONLOAD MONITORINGOVERLOAD ALARMCIRCUIT MONITORINGENERGY MANAGEMENT |
| Concentrator compatibility | ECOSTRUXURE PANEL SERVER ENTRYECOSTRUXURE PANEL SERVER UNIVERSALECOSTRUXURE PANEL SERVER ADVANCEDHARMONY HUBWISER HUB GENERATION 2ACTI9 SMARTLINK SI BACTI9 SMARTLINK SI DACTI9 POWERTAG LINKACTI9 POWERTAG LINK HD |
| Application | BUILDINGS: BREAKER VOLTAGE MONITORINGBUILDINGS: COST ALLOCATIONBUILDINGS: OVERLOAD ALARM |
| Range compatibility | ACTI9 VIGI DT40ACTI9 VIGI IC40ACTI9 VIGI IDT40ACTI9 VIGI N40ACTI9 VIGI C40ACTI9 VIGI IC60ACTI9 ACTI9 IDD40ACTI9 ACTI9 IDD40 XAACTI9 ACTI9 ICV40 XAACTI9 VIGI IDPNACTI9 ACTI9 ICV40ACTI9 VIGI ITG40ACTI9 VIGI ICG40 |
| Type of measurement | VOLTAGEACTIVE ENERGYACTIVE POWERCURRENTPOWER FACTOR |
| Accuracy class | CLASS 1 CURRENT CONFORMING TO IEC 61557-12CLASS 0.5 VOLTAGE CONFORMING TO IEC 61557-12CLASS 1 ACTIVE POWER CONFORMING TO IEC 61557-12CLASS 1 ACTIVE ENERGY CONFORMING TO IEC 61557-12CLASS 1 POWER FACTOR CONFORMING TO IEC 61557-12 |
| Mounting location | TOP OR BOTTOM |
| Mounting support | ON CIRCUIT BREAKER |
| Product destination | SWITCHBOARD |
| Event management | VOLTAGE LOSS WITH MEASURED CURRENT AT VOLTAGE LOSS |
| Transmission support medium | RADIO FREQUENCY 2.4…2.4835 GHZ CONFORMING TO IEEE 802.15.4 |
| Emission power | 10 MW |
| Form factor | FLEX |
| Mounting mode | BY SCREWS (TERMINALS) |
| Electrical connection (voltage sensing & power supply) | WIRES WITH CABLE END |
| Cable cross section | 1 RIGID CABLE 1.5…16 MM²2 STRANDED CABLE 1.5…2.5 MM²2 RIGID CABLE 1.5…2.5 MM²1 STRANDED CABLE 1.5…16 MM² |
| Cable length | 0.25 M |
| supply voltage | 220...240 V AC, +/- 20 %, BETWEEN PHASE AND NEUTRAL380...415 V AC, +/- 20 %, BETWEEN PHASES |
| Network frequency | 50 HZ60 HZ |
| Maximum power consumption | 2 VA |
| Standards | IEC 61557-12IEC 61010-1IEC 61010-2-030IEC 61326-1ETSI EN 300 328ETSI EN 301 489-1 |
| Product certifications | IECDNV Marine |
| Height | SENSOR ELEMENT: 20 MM |
| Width | SENSOR ELEMENT: 54 MM |
| Depth | SENSOR ELEMENT: 46.6 MM |
| Net weight | 40 G |
| Colour | WHITE (RAL 9003) |
| Compatibility code | POWERTAG A9 P63 |
| Quality labels | CE |
| Directives | 2014/53/EU - RADIO EQUIPMENT DIRECTIVE |
| Operating altitude | 0...2000 M |
| Ambient air temperature for operation | -25…60 °C |
| Ambient air temperature for storage | -40…85 °C |
| Overvoltage category | III CONFORMING TO IEC 61010-1 |
| Measurement category | CATEGORY III CONFORMING TO IEC 61010-2-030 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| IK degree of protection | IK05 |
| Pollution degree | 3 |
| Relative humidity | 0…95 % AT 45 °C CONFORMING TO IEC 60721-3-3 |
| Vibration resistance | 3M4 CONFORMING TO IEC 60721-3-3 |
| Electromagnetic compatibility | INDUSTRIAL ELECTROMAGNETIC ENVIRONMENT CONFORMING TO IEC 61326-1RADIATED EMC CONFORMING TO ETSI EN 301 489-17ELECTROMAGNETIC EMISSION CONFORMING TO IEC 62311 |
| environmental characteristics | DUSTPROOF CLASS 3S3 CONFORMING TO IEC 60721-3-3SALT MIST CLASS 3C2 CONFORMING TO IEC 60721-3-3INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.000 CM |
| Package 1 Width | 6.000 CM |
| Package 1 Length | 8.500 CM |
| Package 1 Weight | 68.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 48 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 3.625 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 13 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 7.3525263158 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0100637594 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0010506541 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 5.8099059768 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 6 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0589984962 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | C92aa3a0-8529-45c1-b172-203c4168b51c |
| RoHS Eur Status | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |