calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Compatible range for lighting systems in small and medium height buildings
- 2. Modular and upgradeable system
- 3. Fast and easy mounting solution
- 4. All components are halogen free, no toxic emission of any fumes in case of fire
- 5. High protection index IP 55 for all types of buildings
- 6. Compliant with DALI and KNX communication protocols
- 7. Dismantled, re-used and entirely recyclable
End feed unit, Canalis KBA, 25/40A, left mounting, 1 circuit, compatible DALI, white RAL9003
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPLVB |
|---|---|
| Range of product | CANALIS |
| Device short name | KBA |
| Product compatibility | CANALIS KBA BUSBAR TRUNKING 25…40 A |
| Offer type | CLASSICCONTROL SYSTEM |
| Product or component type | FEED UNIT |
| Conductors material | ALUMINIUM |
| [Ie] rated operational current | 40 A25 A |
| [Ue] rated operational voltage | 230...400 V |
| Number of circuits | 1 |
| Busbar trunking polarity | 3L + N + PEL + N + PE |
| Protection type | WITHOUT PROTECTION |
| control type | COMMUNICATING |
| Communication port protocol | DALI |
| Colour | WHITE (RAL 9003) |
| Provided equipment | END COVER |
| Mounting location | LEFT |
| Mounting mode | BY SCREWS |
| Mounting support | BUSBAR |
| Connections - terminals | TERMINAL BLOCK - PG 21 - SCREW CLAMP CONNECTOR FOR 10 MM² |
| Width | 300 MM |
| Depth | 75.5 MM |
| Height | 78.5 MM |
| Net weight | 400 G |
| Standards | IEC 61439-6 |
| IP degree of protection | IP55 CONFORMING TO IEC 60529 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.500 CM |
| Package 1 Width | 7.500 CM |
| Package 1 Length | 37.000 CM |
| Package 1 Weight | 440.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 15 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 7.104 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 120 |
| Package 3 Height | 69.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 61.840 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| PVC free | Yes |
| Silicone-free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| RoHS Eur Status | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPLVB |
|---|---|
| Range of product | CANALIS |
| Device short name | KBA |
| Product compatibility | CANALIS KBA BUSBAR TRUNKING 25…40 A |
| Offer type | CLASSICCONTROL SYSTEM |
| Product or component type | FEED UNIT |
| Conductors material | ALUMINIUM |
| [Ie] rated operational current | 40 A25 A |
| [Ue] rated operational voltage | 230...400 V |
| Number of circuits | 1 |
| Busbar trunking polarity | 3L + N + PEL + N + PE |
| Protection type | WITHOUT PROTECTION |
| control type | COMMUNICATING |
| Communication port protocol | DALI |
| Colour | WHITE (RAL 9003) |
| Provided equipment | END COVER |
| Mounting location | LEFT |
| Mounting mode | BY SCREWS |
| Mounting support | BUSBAR |
| Connections - terminals | TERMINAL BLOCK - PG 21 - SCREW CLAMP CONNECTOR FOR 10 MM² |
| Width | 300 MM |
| Depth | 75.5 MM |
| Height | 78.5 MM |
| Net weight | 400 G |
| Standards | IEC 61439-6 |
| IP degree of protection | IP55 CONFORMING TO IEC 60529 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.500 CM |
| Package 1 Width | 7.500 CM |
| Package 1 Length | 37.000 CM |
| Package 1 Weight | 440.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 15 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 7.104 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 120 |
| Package 3 Height | 69.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 61.840 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| PVC free | Yes |
| Silicone-free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| RoHS Eur Status | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |