END BRACKET, SNAP-ON FOR 35MM DIN RAILS, 5,2MM WIDTH, MARKABLE
SKU :
NSYTRAAB35
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 3.20
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker Compact NSX250N - Micrologic 2.2 - 250 A - 4 poles 4d
END BRACKET, SNAP-ON FOR 35MM DIN RAILS, 5,2MM WIDTH, MARKABLE
AEDÂ 3.20
- Specifications
- Documents
- Reviews
Overview
| Activity | PPLVS |
|---|---|
| Part Number | NSYTRAAB35 |
| accessory / separate part category | mounting accessory |
| colour | grey |
| device short name | TRA |
| mounting mode | clip-on |
| net weight | 4.9 g |
| product or component type | end stop |
| Quantity per set | set of 50 |
| Range | Linergy |
| range of product | Linergy |
| product compatibility | TRV screw terminal terminal block, TRP push-in terminal block, TRR spring terminal terminal block, TRH IDC terminal block |
| Thickness | 5.15 mm |
| Length | 48.5 mm |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | PPLVS |
|---|---|
| Part Number | NSYTRAAB35 |
| accessory / separate part category | mounting accessory |
| colour | grey |
| device short name | TRA |
| mounting mode | clip-on |
| net weight | 4.9 g |
| product or component type | end stop |
| Quantity per set | set of 50 |
| Range | Linergy |
| range of product | Linergy |
| product compatibility | TRV screw terminal terminal block, TRP push-in terminal block, TRR spring terminal terminal block, TRH IDC terminal block |
| Thickness | 5.15 mm |
| Length | 48.5 mm |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account