EasyPact TVS differential thermal overload relay 12...18 A - class 10A
SKU :
LRE21
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 88.34
AEDÂ 62.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
12...18A Th Overload Relay
EasyPact TVS differential thermal overload relay 12...18 A - class 10A
AEDÂ 88.34
AEDÂ 62.00
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Part Number | LRE21 |
| Weight | 147.0 g |
| Package1 Length*Width*Height | 8.5 cm x 8.2 cm x 5.2 cm |
| Country of Manufacturing | China |
| [Ith] conventional free air thermal current | 5 A for signalling circuit |
| [ue] Rated Operational Voltage | <= 690 V AC |
| [Ui] rated insulation voltage | 690 V conforming to IEC 60947-4-1 |
| [Uimp] rated impulse withstand voltage | 6 kV |
| ambient air temperature for operation | -20-60 °C without derating conforming to IEC 60947-4-1, -20-70 °C with derating |
| ambient air temperature for storage | -60-80 °C |
| associated fuse rating | 35 A gG for power circuit, 20 A aM for power circuit, 5 A gG for signalling circuit |
| auxiliary contact composition | 1 NO + 1 NC |
| colour | grey (RAL 7011) |
| connections - terminals | power circuit: screw clamp terminals 1 1.5-6 mm² - cable stiffness: flexible without cable end, power circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 1 1-6 mm² - cable stiffness: solid without cable end, signalling circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible without cable end, signalling circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end, signalling circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: solid without cable end |
| control type | push-button red stop: , push-button green reset: |
| Depth | 70 mm |
| device short name | LRE |
| dielectric strength | 6 kV at 50 Hz conforming to IEC 60255-5 |
| electromagnetic compatibility | surge withstand: 6 kV conforming to IEC 60801-5 |
| fire resistance | 850 °C conforming to IEC 60068-2-1 |
| Height | 44.5 mm |
| IP degree of protection | IP20 conforming to IEC 60529 |
| local signalling | trip indicator |
| mechanical robustness | shocks: 6 Gn for 11 ms conforming to IEC 60068-2-7, vibrations: 3 Gn conforming to IEC 60068-2-6 |
| mounting support | under contactor, plate, with specific accessories, rail, with specific accessories |
| net weight | 0.13 kg |
| network frequency | 50...60 Hz |
| network type | AC |
| phase failure sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 conforming to IEC 60947-4-1 |
| product certifications | EAC |
| product compatibility | LC1E18...38 |
| product or component type | differential thermal overload relay |
| protective treatment | TH conforming to IEC 60068 |
| Range | EasyPact |
| rated operational voltage limits | <= 690 V AC |
| relay application | motor protection |
| signalling function | relay trip indicator |
| standards | IEC 60947-4-1, IEC 60947-5-1 |
| temperature compensation | -20-60 °C |
| thermal overload class | class 10A conforming to IEC 60947-4-1 |
| thermal protection adjustment range | 12-18 A |
| tightening torque | power circuit: 1.7 N.m - on screw clamp terminals, signalling circuit: 1.7 N.m - on screw clamp terminals |
| tripping threshold | 1.14 +/- 0.06 Ir conforming to IEC 60947-4-1 |
| width | 45 mm |
| electromagnetic compatibility | surge withstand: 6 kV conforming to IEC 60801-5 |
| ambient air temperature for operation | -20-60 °C without derating conforming to IEC 60947-4-1, -20-70 °C with derating |
| standards | IEC 60947-4-1, IEC 60947-5-1 |
| local signalling | trip indicator |
| product compatibility | LC1E18...38 |
| mechanical robustness | shocks: 6 Gn for 11 ms conforming to IEC 60068-2-7, vibrations: 3 GN conforming to IEC 60068-2-6 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Part Number | LRE21 |
| Weight | 147.0 g |
| Package1 Length*Width*Height | 8.5 cm x 8.2 cm x 5.2 cm |
| Country of Manufacturing | China |
| [Ith] conventional free air thermal current | 5 A for signalling circuit |
| [ue] Rated Operational Voltage | <= 690 V AC |
| [Ui] rated insulation voltage | 690 V conforming to IEC 60947-4-1 |
| [Uimp] rated impulse withstand voltage | 6 kV |
| ambient air temperature for operation | -20-60 °C without derating conforming to IEC 60947-4-1, -20-70 °C with derating |
| ambient air temperature for storage | -60-80 °C |
| associated fuse rating | 35 A gG for power circuit, 20 A aM for power circuit, 5 A gG for signalling circuit |
| auxiliary contact composition | 1 NO + 1 NC |
| colour | grey (RAL 7011) |
| connections - terminals | power circuit: screw clamp terminals 1 1.5-6 mm² - cable stiffness: flexible without cable end, power circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 1 1-6 mm² - cable stiffness: solid without cable end, signalling circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible without cable end, signalling circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end, signalling circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: solid without cable end |
| control type | push-button red stop: , push-button green reset: |
| Depth | 70 mm |
| device short name | LRE |
| dielectric strength | 6 kV at 50 Hz conforming to IEC 60255-5 |
| electromagnetic compatibility | surge withstand: 6 kV conforming to IEC 60801-5 |
| fire resistance | 850 °C conforming to IEC 60068-2-1 |
| Height | 44.5 mm |
| IP degree of protection | IP20 conforming to IEC 60529 |
| local signalling | trip indicator |
| mechanical robustness | shocks: 6 Gn for 11 ms conforming to IEC 60068-2-7, vibrations: 3 Gn conforming to IEC 60068-2-6 |
| mounting support | under contactor, plate, with specific accessories, rail, with specific accessories |
| net weight | 0.13 kg |
| network frequency | 50...60 Hz |
| network type | AC |
| phase failure sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 conforming to IEC 60947-4-1 |
| product certifications | EAC |
| product compatibility | LC1E18...38 |
| product or component type | differential thermal overload relay |
| protective treatment | TH conforming to IEC 60068 |
| Range | EasyPact |
| rated operational voltage limits | <= 690 V AC |
| relay application | motor protection |
| signalling function | relay trip indicator |
| standards | IEC 60947-4-1, IEC 60947-5-1 |
| temperature compensation | -20-60 °C |
| thermal overload class | class 10A conforming to IEC 60947-4-1 |
| thermal protection adjustment range | 12-18 A |
| tightening torque | power circuit: 1.7 N.m - on screw clamp terminals, signalling circuit: 1.7 N.m - on screw clamp terminals |
| tripping threshold | 1.14 +/- 0.06 Ir conforming to IEC 60947-4-1 |
| width | 45 mm |
| electromagnetic compatibility | surge withstand: 6 kV conforming to IEC 60801-5 |
| ambient air temperature for operation | -20-60 °C without derating conforming to IEC 60947-4-1, -20-70 °C with derating |
| standards | IEC 60947-4-1, IEC 60947-5-1 |
| local signalling | trip indicator |
| product compatibility | LC1E18...38 |
| mechanical robustness | shocks: 6 Gn for 11 ms conforming to IEC 60068-2-7, vibrations: 3 GN conforming to IEC 60068-2-6 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













