Easypact CVS - CVS400NA switch-disconnector - 400 A - 3P
SKU :
        LV540400
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                    
                        
                            AED 1,897.61                        
                    
                
                        
                
                
                        AED 1,252.00                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            
            
                circuit breaker Compact NSX250N - Micrologic 2.2 - 250 A - 4 poles 4d            
            
            
        
    
    
    
    
    
    
    
    Easypact CVS - CVS400NA switch-disconnector - 400 A - 3P
                    
                        
                            AED 1,897.61                        
                    
                
                        
                
                
                        AED 1,252.00                    
                
                
                
            
        - Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB | 
|---|---|
| Part Number | LV540400 | 
| [icm] Rated Short-circuit Making Capacity | 105 kA with upstream protection circuit breaker, 7.1 kA switch-disconnector alone | 
| [Icw] rated short-time withstand current | 5 kA during 1 s conforming to IEC 60947-3, 5 kA during 3 s conforming to IEC 60947-3, 1.93 kA during 20 s conforming to IEC 60947-3 | 
| Breaking Capacity Code | NA | 
| Connection Pitch | 45 mm | 
| Contact Position Indicator | yes | 
| Downside Connection | front | 
| Earth-leakage Protection | without | 
| suitability for isolation | yes conforming to EN 60947-3, yes conforming to IEC 60947-3 | 
| Upside Connection | front | 
| utilisation category | AC-23A, AC-22A | 
| ambient air temperature for storage | -50-85 °C | 
| compatibility code | CVS400 | 
| control type | toggle | 
| Depth | 110 mm | 
| device application | distribution | 
| device short name | CVS400NA | 
| Electrical Durability | AC-22A: 4000 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3, AC-23A: 4000 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3 | 
| Height | 255 mm | 
| mechanical durability | 15000 cycles conforming to IEC 60947-3 | 
| mounting mode | fixed | 
| mounting support | backplate | 
| net weight | 6.05 kg | 
| network frequency | 50/60 Hz | 
| network type | AC | 
| Poles Description | 3P | 
| pollution degree | 3 conforming to IEC 60664-1 | 
| product certifications | IEC, GOST | 
| product or component type | switch disconnector | 
| Range | EasyPact | 
| range of product | EasyPact CVS400...630 | 
| width | 140 mm | 
| Visible break | no | 
| ambient air temperature for operation | -25-70 °C | 
| standards | IEC 60947-3, EN 60947-3 | 
| [Ie] rated operational current | AC-22A: 400 A AC 50/60 Hz 220/240 V, AC-22A: 400 A AC 50/60 Hz 380/415 V, AC-22A: 400 A AC 50/60 Hz 440 V, AC-23A: 400 A AC 50/60 Hz 220/240 V, AC-23A: 400 A AC 50/60 Hz 380/415 V, AC-23A: 400 A AC 50/60 Hz 440 V | 
| Electrical Shock Protection Class | class II | 
| [Ith] conventional free air thermal current | 400 A at 50 °C | 
Documents
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Description
Overview
| Activity | PPCCB | 
|---|---|
| Part Number | LV540400 | 
| [icm] Rated Short-circuit Making Capacity | 105 kA with upstream protection circuit breaker, 7.1 kA switch-disconnector alone | 
| [Icw] rated short-time withstand current | 5 kA during 1 s conforming to IEC 60947-3, 5 kA during 3 s conforming to IEC 60947-3, 1.93 kA during 20 s conforming to IEC 60947-3 | 
| Breaking Capacity Code | NA | 
| Connection Pitch | 45 mm | 
| Contact Position Indicator | yes | 
| Downside Connection | front | 
| Earth-leakage Protection | without | 
| suitability for isolation | yes conforming to EN 60947-3, yes conforming to IEC 60947-3 | 
| Upside Connection | front | 
| utilisation category | AC-23A, AC-22A | 
| ambient air temperature for storage | -50-85 °C | 
| compatibility code | CVS400 | 
| control type | toggle | 
| Depth | 110 mm | 
| device application | distribution | 
| device short name | CVS400NA | 
| Electrical Durability | AC-22A: 4000 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3, AC-23A: 4000 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3 | 
| Height | 255 mm | 
| mechanical durability | 15000 cycles conforming to IEC 60947-3 | 
| mounting mode | fixed | 
| mounting support | backplate | 
| net weight | 6.05 kg | 
| network frequency | 50/60 Hz | 
| network type | AC | 
| Poles Description | 3P | 
| pollution degree | 3 conforming to IEC 60664-1 | 
| product certifications | IEC, GOST | 
| product or component type | switch disconnector | 
| Range | EasyPact | 
| range of product | EasyPact CVS400...630 | 
| width | 140 mm | 
| Visible break | no | 
| ambient air temperature for operation | -25-70 °C | 
| standards | IEC 60947-3, EN 60947-3 | 
| [Ie] rated operational current | AC-22A: 400 A AC 50/60 Hz 220/240 V, AC-22A: 400 A AC 50/60 Hz 380/415 V, AC-22A: 400 A AC 50/60 Hz 440 V, AC-23A: 400 A AC 50/60 Hz 220/240 V, AC-23A: 400 A AC 50/60 Hz 380/415 V, AC-23A: 400 A AC 50/60 Hz 440 V | 
| Electrical Shock Protection Class | class II | 
| [Ith] conventional free air thermal current | 400 A at 50 °C | 
Documents
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
             
            












