Easypact CVS - CVS100F circuit breaker - 3P/3d
SKU :
        LV510809
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                    
                        
                            AED 452.84                        
                    
                
                        
                
                
                        AED 299.00                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            
            
                circuit breaker Compact NSX250N - Micrologic 2.2 - 250 A - 4 poles 4d            
            
            
        
    
    
    
    
    
    
    
    Easypact CVS - CVS100F circuit breaker - 3P/3d
                    
                        
                            AED 452.84                        
                    
                
                        
                
                
                        AED 299.00                    
                
                
                
            
        - Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB | 
|---|---|
| Part Number | LV510809 | 
| [ics] Rated Service Breaking Capacity | 18 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 70 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 | 
| [Uimp] rated impulse withstand voltage | 8 kV conforming to EN/IEC 60947-2 | 
| breaking capacity | 36 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 70 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 | 
| Breaking Capacity Code | F | 
| Connection Pitch | 35 mm | 
| Contact Position Indicator | yes | 
| Downside Connection | front | 
| Earth-leakage Protection | without | 
| Protected Poles Description | 3D | 
| Trip Unit Name | TM-D | 
| trip unit rating | 100-100 A at 40 °C | 
| trip unit technology | thermal-magnetic | 
| Upside Connection | front | 
| utilisation category | category A | 
| ambient air temperature for storage | -50-85 °C | 
| compatibility code | CVS100 | 
| control type | toggle | 
| Depth | 86 mm | 
| device application | distribution | 
| device short name | CVS100F | 
| Electrical Durability | 12000 cycles 415 V In conforming to IEC 60947-2 | 
| Height | 161 mm | 
| mechanical durability | 30000 cycles | 
| mounting mode | fixed | 
| mounting support | backplate | 
| network frequency | 50/60 Hz | 
| network type | AC | 
| Poles Description | 3P | 
| product certifications | IEC, GOST | 
| product or component type | circuit breaker | 
| Protection Type | short-circuit protection (magnetic), overload protection (thermal) | 
| Range | EasyPact | 
| range of product | EasyPact CVS100...250 | 
| width | 105 mm | 
| Long time delay adjustment type | fixed | 
| Instantaneous pick-up adjustment type Ii | fixed | 
| Short-time delay adjustment type | fixed | 
| Instantaneous pick-up adjustment range | 800 A | 
| Long time pick-up adjustment range | 0.7...1 x In | 
| Long time pick-up adjustment type Ir | adjustable | 
| ambient air temperature for operation | -25-70 °C | 
| standards | EN 60947-2, IEC 60947-2 | 
| Electrical Shock Protection Class | class II | 
Documents
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Description
Overview
| Activity | PPCCB | 
|---|---|
| Part Number | LV510809 | 
| [ics] Rated Service Breaking Capacity | 18 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 70 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 | 
| [Uimp] rated impulse withstand voltage | 8 kV conforming to EN/IEC 60947-2 | 
| breaking capacity | 36 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 70 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 | 
| Breaking Capacity Code | F | 
| Connection Pitch | 35 mm | 
| Contact Position Indicator | yes | 
| Downside Connection | front | 
| Earth-leakage Protection | without | 
| Protected Poles Description | 3D | 
| Trip Unit Name | TM-D | 
| trip unit rating | 100-100 A at 40 °C | 
| trip unit technology | thermal-magnetic | 
| Upside Connection | front | 
| utilisation category | category A | 
| ambient air temperature for storage | -50-85 °C | 
| compatibility code | CVS100 | 
| control type | toggle | 
| Depth | 86 mm | 
| device application | distribution | 
| device short name | CVS100F | 
| Electrical Durability | 12000 cycles 415 V In conforming to IEC 60947-2 | 
| Height | 161 mm | 
| mechanical durability | 30000 cycles | 
| mounting mode | fixed | 
| mounting support | backplate | 
| network frequency | 50/60 Hz | 
| network type | AC | 
| Poles Description | 3P | 
| product certifications | IEC, GOST | 
| product or component type | circuit breaker | 
| Protection Type | short-circuit protection (magnetic), overload protection (thermal) | 
| Range | EasyPact | 
| range of product | EasyPact CVS100...250 | 
| width | 105 mm | 
| Long time delay adjustment type | fixed | 
| Instantaneous pick-up adjustment type Ii | fixed | 
| Short-time delay adjustment type | fixed | 
| Instantaneous pick-up adjustment range | 800 A | 
| Long time pick-up adjustment range | 0.7...1 x In | 
| Long time pick-up adjustment type Ir | adjustable | 
| ambient air temperature for operation | -25-70 °C | 
| standards | EN 60947-2, IEC 60947-2 | 
| Electrical Shock Protection Class | class II | 
Documents
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
             
            












