EasyCan Capacitor - 30.3/36.4 kvar - 440 V - 50/60Hz
SKU :
BLRCS303A364B44
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 602.30
AEDÂ 487.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Variable speed drive, Altivar Process ATV900, ATV930, 250 kW, 400/480 V, w/o braking unit, IP00
EasyCan Capacitor - 30.3/36.4 kvar - 440 V - 50/60Hz
AEDÂ 602.30
AEDÂ 487.00
- Specifications
- Documents
- Reviews
Overview
| Activity | DPLVP |
|---|---|
| Part Number | BLRCS303A364B44 |
| Reactive power rating | 30.3 kvar 440 V 50 Hz, 36.4 kvar 440 V 60 Hz |
| Dielectric material | metallized polypropylene film with Zn/Al alloy, |
| Capacitance tolerance | - 5 % to 10 % |
| Maximum switching operation per year | 5000 |
| Impregnation material | non-PCB soft PUR resin, biodegradable |
| Voltage test | 2.15 x Un AC between terminals for 10 s, <= 660 V - 3 kV AC between terminal and container for 10 s, >= 660 V - 6 kV AC between terminal and container for 10 s |
| Dielectric losses | < 0.2 W/kvar |
| Temperature class | D |
| Power losses | < 0.5 W/kVAr |
| Service life in hours | 100000 h |
| Network harmonic content | <= 10 % |
| Maximum permissible voltage | 1.1 x Un (8 hours over 24 hours) |
| [Imp] maximum permanent current | 1.5 x In |
| standards | IEC 60831-2, IEC 60831-1 |
| ambient air temperature for operation | -25-55 °C |
| network frequency | 50/60 Hz |
| Height | 308 mm |
| Diameter | 90 mm |
| inrush current | 200 x In |
| net weight | 2.3 kg |
| Type of Installation | indoor installation |
| IP degree of protection | IP20 |
| mounting mode | vertical |
| Range | EasyLogic |
| connections - terminals | ClampTite terminal |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | DPLVP |
|---|---|
| Part Number | BLRCS303A364B44 |
| Reactive power rating | 30.3 kvar 440 V 50 Hz, 36.4 kvar 440 V 60 Hz |
| Dielectric material | metallized polypropylene film with Zn/Al alloy, |
| Capacitance tolerance | - 5 % to 10 % |
| Maximum switching operation per year | 5000 |
| Impregnation material | non-PCB soft PUR resin, biodegradable |
| Voltage test | 2.15 x Un AC between terminals for 10 s, <= 660 V - 3 kV AC between terminal and container for 10 s, >= 660 V - 6 kV AC between terminal and container for 10 s |
| Dielectric losses | < 0.2 W/kvar |
| Temperature class | D |
| Power losses | < 0.5 W/kVAr |
| Service life in hours | 100000 h |
| Network harmonic content | <= 10 % |
| Maximum permissible voltage | 1.1 x Un (8 hours over 24 hours) |
| [Imp] maximum permanent current | 1.5 x In |
| standards | IEC 60831-2, IEC 60831-1 |
| ambient air temperature for operation | -25-55 °C |
| network frequency | 50/60 Hz |
| Height | 308 mm |
| Diameter | 90 mm |
| inrush current | 200 x In |
| net weight | 2.3 kg |
| Type of Installation | indoor installation |
| IP degree of protection | IP20 |
| mounting mode | vertical |
| Range | EasyLogic |
| connections - terminals | ClampTite terminal |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account