EasyCan Capacitor - 20/24 kvar - 440 V - 50/60Hz
SKU :
BLRCS200A240B44

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 620.66
AEDÂ 502.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Variable speed drive, Altivar Process ATV900, ATV930, 250 kW, 400/480 V, w/o braking unit, IP00
EasyCan Capacitor - 20/24 kvar - 440 V - 50/60Hz
AEDÂ 620.66
AEDÂ 502.00
- Specifications
- Documents
- Reviews
Overview
Activity | DPLVP |
---|---|
Part Number | BLRCS200A240B44 |
Reactive power rating | 20 kvar 440 V 50 Hz, 24 kvar 440 V 60 Hz |
Dielectric material | metallized polypropylene film with Zn/Al alloy, |
Capacitance tolerance | - 5 % to 10 % |
Maximum switching operation per year | 5000 |
Impregnation material | non-PCB soft PUR resin, biodegradable |
Voltage test | 2.15 x Un AC between terminals for 10 s, <= 660 V - 3 kV AC between terminal and container for 10 s, >= 660 V - 6 kV AC between terminal and container for 10 s |
Dielectric losses | < 0.2 W/kvar |
Temperature class | D |
Power losses | < 0.5 W/kVAr |
Service life in hours | 100000 h |
Network harmonic content | <= 10 % |
Maximum permissible voltage | 1.1 x Un (8 hours over 24 hours) |
[Imp] maximum permanent current | 1.5 x In |
standards | IEC 60831-1, IEC 60831-2 |
ambient air temperature for operation | -25-55 °C |
network frequency | 50/60 Hz |
Height | 308 mm |
Diameter | 90 mm |
inrush current | 200 x In |
net weight | 2.3 kg |
Type of Installation | indoor installation |
IP degree of protection | IP20 |
mounting mode | vertical |
Range | EasyLogic |
connections - terminals | ClampTite terminal |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | DPLVP |
---|---|
Part Number | BLRCS200A240B44 |
Reactive power rating | 20 kvar 440 V 50 Hz, 24 kvar 440 V 60 Hz |
Dielectric material | metallized polypropylene film with Zn/Al alloy, |
Capacitance tolerance | - 5 % to 10 % |
Maximum switching operation per year | 5000 |
Impregnation material | non-PCB soft PUR resin, biodegradable |
Voltage test | 2.15 x Un AC between terminals for 10 s, <= 660 V - 3 kV AC between terminal and container for 10 s, >= 660 V - 6 kV AC between terminal and container for 10 s |
Dielectric losses | < 0.2 W/kvar |
Temperature class | D |
Power losses | < 0.5 W/kVAr |
Service life in hours | 100000 h |
Network harmonic content | <= 10 % |
Maximum permissible voltage | 1.1 x Un (8 hours over 24 hours) |
[Imp] maximum permanent current | 1.5 x In |
standards | IEC 60831-1, IEC 60831-2 |
ambient air temperature for operation | -25-55 °C |
network frequency | 50/60 Hz |
Height | 308 mm |
Diameter | 90 mm |
inrush current | 200 x In |
net weight | 2.3 kg |
Type of Installation | indoor installation |
IP degree of protection | IP20 |
mounting mode | vertical |
Range | EasyLogic |
connections - terminals | ClampTite terminal |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account