calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Easy9 switch disconnector - 2P - 63 A - 400 V
- Description
- Specifications
- Documents
- Reviews
Description
This Easy9 is a modular and reliable switch disconnector. This switch disconnector is used for control (opening and closing of circuits under load). This product is also used for disconnection of on-load electrical circuits already protected against overload and short-circuits. It has a position contact indication suitable for industrial isolation according to IEC 60947-3 standard. It is a 2P switch disconnector with 63A rated current. Electrical endurance goes up to 1500 cycles, and mechanical endurance goes up to 8500 cycles. The Ue rated operational voltage is 400VAC. The Ui rated insulation voltage is 500VAC. It has a Uimp rated impulse withstand voltage of 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 4 pitches of 9mm. The dimensions are (W) 36mm x (H) 81mm x (D) 66.5mm. The color is light grey (RAL7035). According to IEC 60529 standard, the degree of protection is IP20 or IP40 in modular enclosure. The pollution degree is NA. The operating temperature is -5°C to 55°C. The storage temperature is -5°C to 70 °C. This product complies with IEC 60947-3 standard.
Overview
| Activity | HDCFD |
|---|---|
| Part Number | EZ9S16263 |
| [icm] Rated Short-circuit Making Capacity | 0.945 kA |
| [icw] Rated Short-time Withstand Current | 0.756 kA during 1 s |
| [Icw] rated short-time withstand current | 0.756 kA during 1 s |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
| [Uimp] rated impulse withstand voltage | 4 kV |
| 9 Mm Pitches | 4 |
| Contact Position Indicator | yes |
| suitability for isolation | yes |
| Tropicalisation | 2 |
| utilisation category | AC-22A |
| Weight | 182.0 g |
| Package1 Length*Width*Height | 8.52 cm x 3.6 cm x 7.81 cm |
| Country of Manufacturing | India |
| [Ie] rated operational current | 63 A at 400 V 50/60 Hz |
| [ue] Rated Operational Voltage | 400 V AC 50/60 Hz |
| ambient air temperature for operation | -5-55 °C |
| ambient air temperature for storage | -5-70 °C |
| colour | grey |
| connections - terminals | tunnel type terminal (top or bottom) 1-35 mm² rigid, tunnel type terminal (top or bottom) 1-25 mm² flexible |
| control type | toggle |
| Depth | 66.5 mm |
| device short name | Easy9 switch |
| Electrical Durability | 1500 cycles |
| Height | 81 mm |
| IP degree of protection | IP20 conforming to IEC 60529 |
| local signalling | ON/OFF indication |
| Market Segment | small commercial, residential |
| mechanical durability | 8500 cycles |
| mounting mode | clip-on |
| mounting support | DIN rail |
| Poles Description | 2P |
| product certifications | CE |
| product or component type | switch |
| Range | Easy9 |
| range of product | Easy9 |
| standards | IEC 60947-3, BS EN 60947-3 |
| Switch Application | distribution |
| Tightening Torque | 3.5 N.m |
| width | 36 mm |
| ambient air temperature for operation | -5-55 °C |
| standards | IEC 60947-3, BS EN 60947-3 |
| [Ie] rated operational current | 63 A at 400 V 50/60 Hz |
| local signalling | ON/OFF indication |
| [Ui] rated insulation voltage | 500 V AC 50/60 Hz |
| tightening torque | 3.5 N.m |
Documents
Reviews
Description
This Easy9 is a modular and reliable switch disconnector. This switch disconnector is used for control (opening and closing of circuits under load). This product is also used for disconnection of on-load electrical circuits already protected against overload and short-circuits. It has a position contact indication suitable for industrial isolation according to IEC 60947-3 standard. It is a 2P switch disconnector with 63A rated current. Electrical endurance goes up to 1500 cycles, and mechanical endurance goes up to 8500 cycles. The Ue rated operational voltage is 400VAC. The Ui rated insulation voltage is 500VAC. It has a Uimp rated impulse withstand voltage of 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 4 pitches of 9mm. The dimensions are (W) 36mm x (H) 81mm x (D) 66.5mm. The color is light grey (RAL7035). According to IEC 60529 standard, the degree of protection is IP20 or IP40 in modular enclosure. The pollution degree is NA. The operating temperature is -5°C to 55°C. The storage temperature is -5°C to 70 °C. This product complies with IEC 60947-3 standard.
Overview
| Activity | HDCFD |
|---|---|
| Part Number | EZ9S16263 |
| [icm] Rated Short-circuit Making Capacity | 0.945 kA |
| [icw] Rated Short-time Withstand Current | 0.756 kA during 1 s |
| [Icw] rated short-time withstand current | 0.756 kA during 1 s |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
| [Uimp] rated impulse withstand voltage | 4 kV |
| 9 Mm Pitches | 4 |
| Contact Position Indicator | yes |
| suitability for isolation | yes |
| Tropicalisation | 2 |
| utilisation category | AC-22A |
| Weight | 182.0 g |
| Package1 Length*Width*Height | 8.52 cm x 3.6 cm x 7.81 cm |
| Country of Manufacturing | India |
| [Ie] rated operational current | 63 A at 400 V 50/60 Hz |
| [ue] Rated Operational Voltage | 400 V AC 50/60 Hz |
| ambient air temperature for operation | -5-55 °C |
| ambient air temperature for storage | -5-70 °C |
| colour | grey |
| connections - terminals | tunnel type terminal (top or bottom) 1-35 mm² rigid, tunnel type terminal (top or bottom) 1-25 mm² flexible |
| control type | toggle |
| Depth | 66.5 mm |
| device short name | Easy9 switch |
| Electrical Durability | 1500 cycles |
| Height | 81 mm |
| IP degree of protection | IP20 conforming to IEC 60529 |
| local signalling | ON/OFF indication |
| Market Segment | small commercial, residential |
| mechanical durability | 8500 cycles |
| mounting mode | clip-on |
| mounting support | DIN rail |
| Poles Description | 2P |
| product certifications | CE |
| product or component type | switch |
| Range | Easy9 |
| range of product | Easy9 |
| standards | IEC 60947-3, BS EN 60947-3 |
| Switch Application | distribution |
| Tightening Torque | 3.5 N.m |
| width | 36 mm |
| ambient air temperature for operation | -5-55 °C |
| standards | IEC 60947-3, BS EN 60947-3 |
| [Ie] rated operational current | 63 A at 400 V 50/60 Hz |
| local signalling | ON/OFF indication |
| [Ui] rated insulation voltage | 500 V AC 50/60 Hz |
| tightening torque | 3.5 N.m |