Easy9 Residual Current Circuit Breaker - 4P - 40A - 300 mA - AC type - 400 V

EZ9R66440
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This product is a Easy9 residual current circuit breaker (RCCB). It is a 4P circuit breaker with 40A In rated current, a sensitivity of 300mA with a AC type protection class. This product protects against electrical shock by indirect contact and fire hazards. It also has protection against fire hazards due to persistent earth fault current. This product has a positive contact indications with fault tripping indication on the front panel by the position of the handle (0-I engraved). This is dedicated for residential and small commercial buildings market segment. This product is compliant with IEC 61008-1 standard. The (Im/IΔm) rated breaking and making short circuit capacity is 500A. The (Inc/IΔc) conditional rated short circuit current is 6000A. The mechanical endurance is going up to 5000 cycles and electrical endurance going up to 2000 cycles. The Ue operational voltage is 400VAC. The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 4kV. The frequency is 50Hz or 60Hz. It is DIN rail mountable. The width in 9mm pitches is 8. The product color is light grey (RAL7035). The dimensions are (W) 72mm x (H) 82mm x (D) 72mm. It has an IP20 degree of protection (as per IEC/EN 60529 standard) and becomes IP40 once in modular enclosure. The operating temperature is from -5°C to 60°C. The storage temperature is from -40°C to 85°C.



Product Details

Activity HDCFD
Pincode Group default
Part Number EZ9R66440
[ui] Rated Insulation Voltage 440 V AC
[Uimp] rated impulse withstand voltage 4 kV
9 Mm Pitches 8
Comb Busbar and Distribution Block Compatibility top: YES
Connection Pitch 18 mm between phases
Contact Position Indicator yes
Device Location in System outgoer
Earth-leakage Protection Class type AC
Earth-leakage Protection Time Delay instantaneous
Earth-leakage Sensitivity 300 mA
Neutral Position left
Rated Breaking and Making Capacity 500 A
Rated Conditional Short-circuit Current Easy9 MCB: 6000 A 40 A
Residual Current Tripping Technology voltage independent
Surge Current 250 A
Tropicalisation 2
Weight 330 g
Package1 Length*Width*Height 9 cm x 8 cm x 8 cm
Country of Manufacturing India
ambient air temperature for operation -5-60 °C
ambient air temperature for storage -40-85 °C
colour grey (RAL 7035)
connections - terminals tunnel type terminal (top or bottom) 1-35 mm² rigid, tunnel type terminal (top or bottom) 1-25 mm² flexible
control type toggle
depth 72 mm
device short name Easy9 RCCB
Electrical Durability AC: 2000 cycles 400 V AC 50/60 Hz
height 82 mm
IP degree of protection IP20
mechanical durability 5000 cycles
mounting mode clip-on
mounting support DIN rail
network frequency 50/60 Hz
network type AC
Poles Description 4P
pollution degree 2 conforming to IEC 61008-1
product certifications CE
product or component type residual current circuit breaker (RCCB)
range of product Easy9
relative humidity 95-95 % at 55-55 °C
standards IEC 61008-1
Tightening Torque 3.5-3.5 N.m top or bottom
width 72 mm
ambient air temperature for operation -5-60 °C
standards IEC 61008-1
[Ui] rated insulation voltage 440 V AC
tightening torque 3.5-3.5 N.m top or bottom

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Easy9 Residual Current Circuit Breaker - 4P - 40A - 300 mA - AC type - 400 V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Easy9 switch disconnector - 4P - 40 A - 400 V
EZ9S16440

In stock