
No sellers found for this product.
Excl. Tax
Easy9 miniature circuit breaker- 1P - 32 A - C curve - 6000 A - 230 V
- Description
- Specifications
- Documents
- Reviews
Description
This Easy9 product is a low voltage miniature circuit breaker (MCB). It is a 1P circuit breaker with 1 protected pole and 32A In rated current and C tripping curve. The rated short circuit breaking capacity goes up to 6000A at 230VAC conforming to IEC 60898-1 standard. It is compliant with IEC 60898-1 standard. This product has a protection against short circuit and a protection of cable against overloads. It has a fault tripping indication on the front panel by the position of the handle (O-I engraved). This product is dedicated for residential and small commercial buildings. It has an electrical endurance going up to 4000 cycles and a mechanical endurance going up to 10000 cycles. The Ue operational voltage is 230VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz. It can be mounted on DIN rail for modular installation. Its width is 2 pitches of 9mm. The product colour is light grey (RAL7035). The dimensions are (W) 18mm x (H) 81mm x (D) 66.5mm. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -5°C to 60°C. The storage temperature is -40°C to 85°C.
Overview
Activity | HDCFD |
---|---|
Part Number | EZ9F56132 |
[ics] Rated Service Breaking Capacity | 6 kA 100 % x Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1 |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to IEC 60898-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to IEC 60898-1 |
9 Mm Pitches | 2 |
breaking capacity | 6000 A Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1, 10000 A Icn at 127 V AC 50/60 Hz conforming to IEC 60898-1 |
Contact Position Indicator | yes |
Curve Code | C |
Magnetic Tripping Limit | 5...10 x In |
Number of Protected Poles | 1 |
suitability for isolation | yes conforming to IEC 60898-1 |
Targeted Country | other |
trip unit technology | thermal-magnetic |
Tropicalisation | 2 |
Weight | 120 g |
Package1 Length*Width*Height | 8.5 cm x 1.8 cm x 7.4 cm |
Country of Manufacturing | India |
ambient air temperature for operation | -5-60 °C |
ambient air temperature for storage | -40-85 °C |
colour | grey (RAL 7035) |
connections - terminals | tunnel type terminal (top or bottom) 1-25 mm² flexible, tunnel type terminal (top or bottom) 1-35 mm² rigid |
control type | toggle |
Depth | 66.5 mm |
device application | distribution |
device short name | Easy9 MCB |
Electrical Durability | 4000 cycles |
Height | 81 mm |
IP degree of protection | IP20 conforming to IEC 60529 |
local signalling | without |
Market Segment | residential |
mechanical durability | 10000 cycles |
mounting mode | clip-on |
mounting support | DIN rail |
network frequency | 50 Hz |
network type | AC |
Poles Description | 1P |
pollution degree | 2 |
product certifications | VDE, CE |
product or component type | miniature circuit-breaker |
Range | Easy9 |
relative humidity | 95-95 % at -5-60 °C |
standards | IEC 60898-1 |
Tightening Torque | 3.5-3.5 N.m top or bottom |
width | 18 mm |
ambient air temperature for operation | -5-60 °C |
standards | IEC 60898-1 |
local signalling | without |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to IEC 60898-1 |
tightening torque | 3.5-3.5 N.m top or bottom |
Documents
Reviews
Description
This Easy9 product is a low voltage miniature circuit breaker (MCB). It is a 1P circuit breaker with 1 protected pole and 32A In rated current and C tripping curve. The rated short circuit breaking capacity goes up to 6000A at 230VAC conforming to IEC 60898-1 standard. It is compliant with IEC 60898-1 standard. This product has a protection against short circuit and a protection of cable against overloads. It has a fault tripping indication on the front panel by the position of the handle (O-I engraved). This product is dedicated for residential and small commercial buildings. It has an electrical endurance going up to 4000 cycles and a mechanical endurance going up to 10000 cycles. The Ue operational voltage is 230VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz. It can be mounted on DIN rail for modular installation. Its width is 2 pitches of 9mm. The product colour is light grey (RAL7035). The dimensions are (W) 18mm x (H) 81mm x (D) 66.5mm. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -5°C to 60°C. The storage temperature is -40°C to 85°C.
Overview
Activity | HDCFD |
---|---|
Part Number | EZ9F56132 |
[ics] Rated Service Breaking Capacity | 6 kA 100 % x Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1 |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to IEC 60898-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to IEC 60898-1 |
9 Mm Pitches | 2 |
breaking capacity | 6000 A Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1, 10000 A Icn at 127 V AC 50/60 Hz conforming to IEC 60898-1 |
Contact Position Indicator | yes |
Curve Code | C |
Magnetic Tripping Limit | 5...10 x In |
Number of Protected Poles | 1 |
suitability for isolation | yes conforming to IEC 60898-1 |
Targeted Country | other |
trip unit technology | thermal-magnetic |
Tropicalisation | 2 |
Weight | 120 g |
Package1 Length*Width*Height | 8.5 cm x 1.8 cm x 7.4 cm |
Country of Manufacturing | India |
ambient air temperature for operation | -5-60 °C |
ambient air temperature for storage | -40-85 °C |
colour | grey (RAL 7035) |
connections - terminals | tunnel type terminal (top or bottom) 1-25 mm² flexible, tunnel type terminal (top or bottom) 1-35 mm² rigid |
control type | toggle |
Depth | 66.5 mm |
device application | distribution |
device short name | Easy9 MCB |
Electrical Durability | 4000 cycles |
Height | 81 mm |
IP degree of protection | IP20 conforming to IEC 60529 |
local signalling | without |
Market Segment | residential |
mechanical durability | 10000 cycles |
mounting mode | clip-on |
mounting support | DIN rail |
network frequency | 50 Hz |
network type | AC |
Poles Description | 1P |
pollution degree | 2 |
product certifications | VDE, CE |
product or component type | miniature circuit-breaker |
Range | Easy9 |
relative humidity | 95-95 % at -5-60 °C |
standards | IEC 60898-1 |
Tightening Torque | 3.5-3.5 N.m top or bottom |
width | 18 mm |
ambient air temperature for operation | -5-60 °C |
standards | IEC 60898-1 |
local signalling | without |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to IEC 60898-1 |
tightening torque | 3.5-3.5 N.m top or bottom |