Easy UPS 3S Battery String
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Easy UPS 3S Battery String
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | SP3PH |
|---|---|
| Presentation | BATTERY STRING FOR USE WITH EASY UPS 3S WITH INTERNAL BATTERY SLOTS AND EASY UPS 3S EMPTY MODULAR BATTERY CABINET (E3SXR6). EACH BATTERY STRING CONSISTS OF FOUR 7.2 AH BATTERY MODULES. |
| Product or component type | BATTERY MODULE |
| Range compatibility | EASY UPS 3S |
| Battery type | VRLA |
| Range of product | EASY UPS 3S |
| Device mounting | ENCLOSED BATTERY CARTRIDGE |
| Battery power in VAh | 0 VAH |
| Height | 15.7 CM |
| Width | 42.8 CM |
| Depth | 76 CM |
| Net weight | 108 KG |
| Mounting mode | NOT RACK-MOUNTABLE |
| Ambient air temperature for operation | 0…40 °C |
| Operating altitude | 0...3281 FT |
| Relative humidity | 0…95 % NON-CONDENSING |
| Ambient air temperature for storage | -15…40 °C |
| Storage altitude | 0…15240 M |
| Storage Relative Humidity | 0…95 % NON-CONDENSING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 18.000 CM |
| Package 1 Width | 60.000 CM |
| Package 1 Length | 82.000 CM |
| Package 1 Weight | 137.000 KG |
| Warranty (in months) | 12 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| Total lifecycle Carbon footprint | 0 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| SCIP Number | 41136a9b-2979-4ad4-9ab9-8777ffc96f19 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | SP3PH |
|---|---|
| Presentation | BATTERY STRING FOR USE WITH EASY UPS 3S WITH INTERNAL BATTERY SLOTS AND EASY UPS 3S EMPTY MODULAR BATTERY CABINET (E3SXR6). EACH BATTERY STRING CONSISTS OF FOUR 7.2 AH BATTERY MODULES. |
| Product or component type | BATTERY MODULE |
| Range compatibility | EASY UPS 3S |
| Battery type | VRLA |
| Range of product | EASY UPS 3S |
| Device mounting | ENCLOSED BATTERY CARTRIDGE |
| Battery power in VAh | 0 VAH |
| Height | 15.7 CM |
| Width | 42.8 CM |
| Depth | 76 CM |
| Net weight | 108 KG |
| Mounting mode | NOT RACK-MOUNTABLE |
| Ambient air temperature for operation | 0…40 °C |
| Operating altitude | 0...3281 FT |
| Relative humidity | 0…95 % NON-CONDENSING |
| Ambient air temperature for storage | -15…40 °C |
| Storage altitude | 0…15240 M |
| Storage Relative Humidity | 0…95 % NON-CONDENSING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 18.000 CM |
| Package 1 Width | 60.000 CM |
| Package 1 Length | 82.000 CM |
| Package 1 Weight | 137.000 KG |
| Warranty (in months) | 12 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| Total lifecycle Carbon footprint | 0 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| SCIP Number | 41136a9b-2979-4ad4-9ab9-8777ffc96f19 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |