Easy UPS 1 Ph On-Line SRVS Tower Battery Pack for 6/10kVA Extended runtime model, 240V
SKU :
SRVS240BP-9A

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
SE Easy UPS SRVS 240V Battery Pack for 6&10kVA Tower, No Battery Model
Easy UPS 1 Ph On-Line SRVS Tower Battery Pack for 6/10kVA Extended runtime model, 240V
AEDÂ 0.00
- Specifications
- Documents
- Reviews
Overview
Activity | SP |
---|---|
Part Number | SRVS240BP-9A |
ambient air temperature for storage | -15-40 °C |
Battery Life | 3-5 year(s) |
Battery Power in Vah | 2160 VAh |
Battery Type | lead-acid battery |
Battery Voltage | 240 V |
colour | black |
Depth | 48.5 cm |
device mounting | floor mounted |
Height | 36.8 cm |
Manufacturing Support | APC |
mounting mode | not rack-mountable |
net weight | 60 kg |
Number of Battery Blocks Per String | 20 |
Number of Battery Filled Slots | 0 |
Number of Battery Free Slots | 0 |
operating altitude | 0...3000 m |
product certifications | CE, UKCA, EAC, EN/IEC 62040-1 |
Provided Equipment | user manual, battery cable |
relative humidity | 0-95 % non-condensing |
Storage Altitude | 0-15000 m |
Storage Relative Humidity | 0-95 % non-condensing |
Usb Compatible | No |
width | 19 cm |
ambient air temperature for operation | 0-40 °C |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | SP |
---|---|
Part Number | SRVS240BP-9A |
ambient air temperature for storage | -15-40 °C |
Battery Life | 3-5 year(s) |
Battery Power in Vah | 2160 VAh |
Battery Type | lead-acid battery |
Battery Voltage | 240 V |
colour | black |
Depth | 48.5 cm |
device mounting | floor mounted |
Height | 36.8 cm |
Manufacturing Support | APC |
mounting mode | not rack-mountable |
net weight | 60 kg |
Number of Battery Blocks Per String | 20 |
Number of Battery Filled Slots | 0 |
Number of Battery Free Slots | 0 |
operating altitude | 0...3000 m |
product certifications | CE, UKCA, EAC, EN/IEC 62040-1 |
Provided Equipment | user manual, battery cable |
relative humidity | 0-95 % non-condensing |
Storage Altitude | 0-15000 m |
Storage Relative Humidity | 0-95 % non-condensing |
Usb Compatible | No |
width | 19 cm |
ambient air temperature for operation | 0-40 °C |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account