calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. 2000VA/1600W double-conversion on-line pure sine wave tower UPS
- 2. High operating efficiency in energy-saving ECO mode
- 3. Add up to 4 external battery packs (SRVS72BP-9A) for extended runtime
- 4. Easy-to-read LCD interface for detailed and accurate information on UPS status
Easy UPS 1 Ph On-Line, 2000VA, Tower, 230V, 4x IEC C13 outlets, Intelligent Card Slot, LCD, Extended runtime
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | SPBPP |
|---|---|
| net weight | 45.4 kg |
| rated power in W | 1600 W |
| Presentation | FOR SMALL TO MEDIUM BUSINESSES, EASY UPS 1 PH ON-LINE PROVIDES ESSENTIAL POWER PROTECTION FOR UNSTABLE POWER CONDITIONS, ENSURING CONSISTENT AND RELIABLE CONNECTIVITY AT THE MOST CRITICAL MOMENTS. |
| Lead time | USUALLY IN STOCK |
| Main Input Voltage | 230 V AC 1 PHASE |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Other Input Voltage | 220 V240 V |
| Output voltage | 230 V AC 1 PHASE |
| Other Output Voltage | 220 V240 V |
| Rated power in W | 1600 W |
| rated power in VA | 2000 VA |
| Input Connection Type | IEC 60320 C14 |
| Output connection type | 4 IEC 60320 C13 |
| Cable length | 1.5 M |
| Number of cables | 1 |
| Provided equipment | 1 IEC 60320 C13 TO SCHUKO POWER CABLE1 IEC 60320 C13 TO C14 POWER CABLE1 USB CABLE1 RS-232 CONFIGURATION CABLE1 EXTERNAL BATTERY PACK1 BATTERY CABLE USER MANUAL |
| Range of product | EASY UPS 1PH ON-LINE |
| Battery type | LEAD-ACID EXTERNAL INCLUDED |
| UPS connectivity | SERIAL PORTUSB PORTAVAILABLE EXPANSION SLOT |
| Mounting mode | TOWER |
| Run Time | View Runtime Graph |
| Efficiency | View Efficiency Graph |
| Battery type | LEAD-ACID BATTERY |
| Battery voltage | 72 V |
| Extended runtime | 1 |
| Battery recharge time | 5.5 H |
| Battery life | 3…5 YEAR(S) |
| Battery charger power | 242 W RATED |
| Redundant | NO |
| Colour | BLACK (RAL 7010) |
| Height | 336 MM |
| Width | 335 MM |
| Depth | 425 MM |
| Net weight | 45.4 KG |
| Mounting location | FRONT |
| Mounting preference | NO PREFERENCE |
| Mounting mode | NOT RACK-MOUNTABLE |
| USB compatible | YES |
| Mounting position | VERTICAL |
| Input voltage limits | 110...285 V HALF LOAD160...280 V FULL LOAD |
| Network frequency | 40...70 HZ AUTO SENSING |
| Maximum configurable power in VA | 2000 VA |
| Maximum configurable power in W | 1600 W |
| Output frequency | 50/60 HZ +/- 3 HZ SYNC TO MAINS |
| UPS type | DOUBLE CONVERSION ONLINE |
| Wave type | SINE WAVE |
| Efficiency | 88 % (FULL LOAD) |
| Additional information | CONFIGURABLE FOR 220 : 230 OR 240 NOMINAL OUTPUT VOLTAGE |
| Bypass type | INTERNAL BYPASS (AUTOMATIC AND MANUAL) |
| Crest factor | 3 : 1 |
| Product certifications | CEUKCA |
| Standards | EN/IEC 62040-1:2019/A11:2021EN/IEC 62040-2:2006/AC:2006EN/IEC 62040-2:2018 |
| Ambient air temperature for operation | 0…40 °C |
| Relative humidity | 0…95 % NON-CONDENSING |
| Operating altitude | 0...3000 M |
| Ambient air temperature for storage | -20…50 °C |
| Storage Relative Humidity | 0…95 % NON-CONDENSING |
| Storage altitude | 0…15000 M |
| Acoustic level | 50 DBA |
| Heat dissipation | 745 BTU/H |
| IP degree of protection | IP20 |
| Alarm | ALARM WHEN ON BATTERY : DISTINCTIVE LOW BATTERY ALARM : OVERLOAD CONTINUOUS TONE ALARM |
| Free slots | 1 |
| Control panel | MULTIFUNCTION LCD STATUS AND CONTROL CONSOLE |
| Surge energy rate | 600 J |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 32.000 CM |
| Package 1 Width | 46.000 CM |
| Package 1 Length | 56.000 CM |
| Package 1 Weight | 41.260 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Energy Efficiency Optimized | Energy efficient product |
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | 080b8d64-796e-42e7-a17d-31b86e55d143 |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | SPBPP |
|---|---|
| net weight | 45.4 kg |
| rated power in W | 1600 W |
| Presentation | FOR SMALL TO MEDIUM BUSINESSES, EASY UPS 1 PH ON-LINE PROVIDES ESSENTIAL POWER PROTECTION FOR UNSTABLE POWER CONDITIONS, ENSURING CONSISTENT AND RELIABLE CONNECTIVITY AT THE MOST CRITICAL MOMENTS. |
| Lead time | USUALLY IN STOCK |
| Main Input Voltage | 230 V AC 1 PHASE |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Other Input Voltage | 220 V240 V |
| Output voltage | 230 V AC 1 PHASE |
| Other Output Voltage | 220 V240 V |
| Rated power in W | 1600 W |
| rated power in VA | 2000 VA |
| Input Connection Type | IEC 60320 C14 |
| Output connection type | 4 IEC 60320 C13 |
| Cable length | 1.5 M |
| Number of cables | 1 |
| Provided equipment | 1 IEC 60320 C13 TO SCHUKO POWER CABLE1 IEC 60320 C13 TO C14 POWER CABLE1 USB CABLE1 RS-232 CONFIGURATION CABLE1 EXTERNAL BATTERY PACK1 BATTERY CABLE USER MANUAL |
| Range of product | EASY UPS 1PH ON-LINE |
| Battery type | LEAD-ACID EXTERNAL INCLUDED |
| UPS connectivity | SERIAL PORTUSB PORTAVAILABLE EXPANSION SLOT |
| Mounting mode | TOWER |
| Run Time | View Runtime Graph |
| Efficiency | View Efficiency Graph |
| Battery type | LEAD-ACID BATTERY |
| Battery voltage | 72 V |
| Extended runtime | 1 |
| Battery recharge time | 5.5 H |
| Battery life | 3…5 YEAR(S) |
| Battery charger power | 242 W RATED |
| Redundant | NO |
| Colour | BLACK (RAL 7010) |
| Height | 336 MM |
| Width | 335 MM |
| Depth | 425 MM |
| Net weight | 45.4 KG |
| Mounting location | FRONT |
| Mounting preference | NO PREFERENCE |
| Mounting mode | NOT RACK-MOUNTABLE |
| USB compatible | YES |
| Mounting position | VERTICAL |
| Input voltage limits | 110...285 V HALF LOAD160...280 V FULL LOAD |
| Network frequency | 40...70 HZ AUTO SENSING |
| Maximum configurable power in VA | 2000 VA |
| Maximum configurable power in W | 1600 W |
| Output frequency | 50/60 HZ +/- 3 HZ SYNC TO MAINS |
| UPS type | DOUBLE CONVERSION ONLINE |
| Wave type | SINE WAVE |
| Efficiency | 88 % (FULL LOAD) |
| Additional information | CONFIGURABLE FOR 220 : 230 OR 240 NOMINAL OUTPUT VOLTAGE |
| Bypass type | INTERNAL BYPASS (AUTOMATIC AND MANUAL) |
| Crest factor | 3 : 1 |
| Product certifications | CEUKCA |
| Standards | EN/IEC 62040-1:2019/A11:2021EN/IEC 62040-2:2006/AC:2006EN/IEC 62040-2:2018 |
| Ambient air temperature for operation | 0…40 °C |
| Relative humidity | 0…95 % NON-CONDENSING |
| Operating altitude | 0...3000 M |
| Ambient air temperature for storage | -20…50 °C |
| Storage Relative Humidity | 0…95 % NON-CONDENSING |
| Storage altitude | 0…15000 M |
| Acoustic level | 50 DBA |
| Heat dissipation | 745 BTU/H |
| IP degree of protection | IP20 |
| Alarm | ALARM WHEN ON BATTERY : DISTINCTIVE LOW BATTERY ALARM : OVERLOAD CONTINUOUS TONE ALARM |
| Free slots | 1 |
| Control panel | MULTIFUNCTION LCD STATUS AND CONTROL CONSOLE |
| Surge energy rate | 600 J |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 32.000 CM |
| Package 1 Width | 46.000 CM |
| Package 1 Length | 56.000 CM |
| Package 1 Weight | 41.260 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Energy Efficiency Optimized | Energy efficient product |
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | 080b8d64-796e-42e7-a17d-31b86e55d143 |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |