Double plain door, PanelSeT SFN, Spacial SM, for electrical enclosure H2200 W1200mm

NSYSFND22122D
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This steel double door is purpose-built to assemble a PanelSeT SFN floor standing modular decarbonized steel electrical enclosure for various applications. It is compatible with Spacial SM floor standing steel enclosure. It has a nominal height and width of 2200 mm and 1200 mm, respectively. The doors are made of steel sheet, while the handle is made of polyamide 6 with 30% fiberglass. An epoxy-polyester powder finish provides a smooth appearance. It has a grey (RAL 7035) color with a black (RAL 9005) handle. They have an aperture up to 120 degrees. The main door has a four-point lock with a handle that has a 5 mm double-bar insert for security, while the secondary door has a locking bar system with a handle. This product is qualified as a green premium, with minimal use of hazardous substances.

Product Details

Activity PPUES
Pincode Group default
Part Number NSYSFND22122D

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Double plain door, PanelSeT SFN, Spacial SM, for electrical enclosure H2200 W1200mm
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.