Double pole switch with neon, 20A, 1 gang

E32D20NAE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Rated current 20 A at 250 V AC
Part Number E32D20NAE
Activity HDCWD
Actuator rocker
control type rocker
device application control
device mounting surface, flush
Number of Gangs 1 gang
product or component type switch
range S-Classic
range of product S-Classic

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Double pole switch with neon, 20A, 1 gang
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.