Double pole switch, 45A
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Double pole switch, 45A
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 45 A at 250 V AC |
Part Number | ESM31DR45N |
Activity | HDCWD |
Weight | 292.2 g |
Package1 Length*Width*Height | 8.1 cm x 8.1 cm x 4.4 cm |
Actuator | rocker |
control type | rocker |
device application | control |
device mounting | surface, flush |
product or component type | switch |
range | S-Classic |
range of product | S-Classic |