Domae MCB - miniature circuit-breaker - 2P - 16A - C Curve - 6000A
SKU :
17060

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 61.89
AEDÂ 46.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Domae MCB - miniature circuit-breaker - 2P - 16A - C Curve - 6000A
AEDÂ 61.89
AEDÂ 46.00
- Specifications
- Reviews
Overview
Activity | HDCFD |
---|---|
Part Number | 17060 |
[ics] Rated Service Breaking Capacity | 6000 kA 100 % x Icn conforming to EN/IEC 60898-1 |
9 Mm Pitches | 4 |
breaking capacity | Icn 6000 A |
Comb Busbar and Distribution Block Compatibility | YES |
Connection Pitch | 18 mm between phase and neutral |
Contact Position Indicator | yes |
Curve Code | C |
Earth-leakage Protection | without |
Magnetic Tripping Limit | 5...10 x In |
Neutral Position | left |
Number of Protected Poles | 2 |
Targeted Country | Argentina, Gulf, KSA, Algeria, SE INT, Egypt, Morocco |
trip unit technology | thermal-magnetic |
Tropicalisation | 2 conforming to IEC 60068-1 |
ambient air temperature for storage | -40-70 °C |
colour | white |
compatibility code | DOMAE_MCB |
connections - terminals | tunnel type terminals (top or bottom) - 1...25 mm² - rigid, tunnel type terminals (top or bottom) - 1...16 mm² - flexible |
control type | toggle |
Depth | 78.5 mm |
device application | distribution |
device short name | Domae MCB |
Height | 81 mm |
IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
mechanical durability | 20000 cycles |
mounting mode | clip-on |
mounting support | DIN rail |
net weight | 0.19 kg |
network frequency | 50/60 Hz |
network type | AC |
Poles Description | 2P |
product or component type | miniature circuit-breaker |
Range | Domae |
relative humidity | 95-95 % at 55-55 °C |
width | 36 mm |
Wire Stripping Length | 14 mm for top or bottom connection |
ambient air temperature for operation | -25-60 °C |
standards | IEC 60068-1, IEC 60898-1, IEC 60529 |
local signalling | fault trip |
tightening torque | 2-2 N.m top or bottom |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | HDCFD |
---|---|
Part Number | 17060 |
[ics] Rated Service Breaking Capacity | 6000 kA 100 % x Icn conforming to EN/IEC 60898-1 |
9 Mm Pitches | 4 |
breaking capacity | Icn 6000 A |
Comb Busbar and Distribution Block Compatibility | YES |
Connection Pitch | 18 mm between phase and neutral |
Contact Position Indicator | yes |
Curve Code | C |
Earth-leakage Protection | without |
Magnetic Tripping Limit | 5...10 x In |
Neutral Position | left |
Number of Protected Poles | 2 |
Targeted Country | Argentina, Gulf, KSA, Algeria, SE INT, Egypt, Morocco |
trip unit technology | thermal-magnetic |
Tropicalisation | 2 conforming to IEC 60068-1 |
ambient air temperature for storage | -40-70 °C |
colour | white |
compatibility code | DOMAE_MCB |
connections - terminals | tunnel type terminals (top or bottom) - 1...25 mm² - rigid, tunnel type terminals (top or bottom) - 1...16 mm² - flexible |
control type | toggle |
Depth | 78.5 mm |
device application | distribution |
device short name | Domae MCB |
Height | 81 mm |
IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
mechanical durability | 20000 cycles |
mounting mode | clip-on |
mounting support | DIN rail |
net weight | 0.19 kg |
network frequency | 50/60 Hz |
network type | AC |
Poles Description | 2P |
product or component type | miniature circuit-breaker |
Range | Domae |
relative humidity | 95-95 % at 55-55 °C |
width | 36 mm |
Wire Stripping Length | 14 mm for top or bottom connection |
ambient air temperature for operation | -25-60 °C |
standards | IEC 60068-1, IEC 60898-1, IEC 60529 |
local signalling | fault trip |
tightening torque | 2-2 N.m top or bottom |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account