calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Function as 1 gang Bell press Switch
- 2. Complete set
- 3. Clean, geometrically balanced design
- 4. High fatigue resistance capacity
- 5. Easy installation
- 6. 1.5 years Warranty
Vivace Do Not Disturb and Clean Up Room with Bell press,Aluminium Silver
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Range | VIVACE |
| Product or component type | BELL PRESS SWITCH |
| Device short name | KB31 |
| Device application | CONTROL |
| Number of rocker | 1 |
| Additional switch application | DO NOT DISTURB AND CLEAN UP ROOM |
| Switch function | 1-WAY |
| Colour tint | ALUMINIUM SILVER |
| Technology type | ELECTROMECHANICAL |
| Device presentation | COMPLETE MECHANISM |
| Actuator | PUSH-BUTTON |
| Pilot light | INDICATOR |
| Number of gangs | 1 GANG |
| Colour tint | ALUMINIUM SILVER |
| Material | POLYCARBONATE: GRID PLATEPOLYCARBONATE: SURROUNDNYLON: BASE |
| Surface finish | MATT |
| surface treatment | PAINTED |
| [Ue] rated operational voltage | 250 V |
| Type of packing | PLASTIC BAG |
| Network type | AC |
| Quantity per set | 1 |
| Rated current | 10 A |
| Sale per indivisible quantity | 1 |
| Projecting depth | 8 MM |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| fixing mode | BY SCREW M3.5 |
| fixing center | 60.3 MM |
| Connections - terminals | SCREW TERMINAL |
| Embedding depth | 25 MM |
| Number of terminals | 6 |
| Rated current | 10 A AT 250 V AC, INDUCTIVE10 A AT 250 V AC, RESISTIVE |
| [Ue] rated operational voltage | 250 V AC |
| Network frequency | 50/60 HZ |
| Contacts material | BRASS AND PHOSPHOR BRONZE |
| Connections - terminals | 6 SCREW TERMINALS |
| Terminal identifier | NCOML1L2 |
| Tightening torque | 0.4 N.M |
| Wire stripping length | 12 MM |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 37 MM |
| Standards | MS IEC 60669-1SS 227IEC 60669-1 |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Operating altitude | 0...2000 M |
| Environmental characteristic | INDOOR USE |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.6 CM |
| Package 1 Width | 3.2 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 105.1 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 15 CM |
| Package 2 Length | 19 CM |
| Package 2 Weight | 911 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 80 |
| Package 3 Height | 21 CM |
| Package 3 Width | 31.5 CM |
| Package 3 Length | 50 CM |
| Package 3 Weight | 8660 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 402 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 11.43375255067664 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 11 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.037959043423631926 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.03602502091704157 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 390.4 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 390 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.22336419258400167 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| EU RoHS Directive | Compliant By Exemption |
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Range | VIVACE |
| Product or component type | BELL PRESS SWITCH |
| Device short name | KB31 |
| Device application | CONTROL |
| Number of rocker | 1 |
| Additional switch application | DO NOT DISTURB AND CLEAN UP ROOM |
| Switch function | 1-WAY |
| Colour tint | ALUMINIUM SILVER |
| Technology type | ELECTROMECHANICAL |
| Device presentation | COMPLETE MECHANISM |
| Actuator | PUSH-BUTTON |
| Pilot light | INDICATOR |
| Number of gangs | 1 GANG |
| Colour tint | ALUMINIUM SILVER |
| Material | POLYCARBONATE: GRID PLATEPOLYCARBONATE: SURROUNDNYLON: BASE |
| Surface finish | MATT |
| surface treatment | PAINTED |
| [Ue] rated operational voltage | 250 V |
| Type of packing | PLASTIC BAG |
| Network type | AC |
| Quantity per set | 1 |
| Rated current | 10 A |
| Sale per indivisible quantity | 1 |
| Projecting depth | 8 MM |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| fixing mode | BY SCREW M3.5 |
| fixing center | 60.3 MM |
| Connections - terminals | SCREW TERMINAL |
| Embedding depth | 25 MM |
| Number of terminals | 6 |
| Rated current | 10 A AT 250 V AC, INDUCTIVE10 A AT 250 V AC, RESISTIVE |
| [Ue] rated operational voltage | 250 V AC |
| Network frequency | 50/60 HZ |
| Contacts material | BRASS AND PHOSPHOR BRONZE |
| Connections - terminals | 6 SCREW TERMINALS |
| Terminal identifier | NCOML1L2 |
| Tightening torque | 0.4 N.M |
| Wire stripping length | 12 MM |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 37 MM |
| Standards | MS IEC 60669-1SS 227IEC 60669-1 |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Operating altitude | 0...2000 M |
| Environmental characteristic | INDOOR USE |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.6 CM |
| Package 1 Width | 3.2 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 105.1 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 15 CM |
| Package 2 Length | 19 CM |
| Package 2 Weight | 911 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 80 |
| Package 3 Height | 21 CM |
| Package 3 Width | 31.5 CM |
| Package 3 Length | 50 CM |
| Package 3 Weight | 8660 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 402 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 11.43375255067664 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 11 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.037959043423631926 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.03602502091704157 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 390.4 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 390 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.22336419258400167 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| EU RoHS Directive | Compliant By Exemption |