discrete I/O extension module - 14 I O - 100..240 V AC - for Zelio Logic
SKU :
SR3XT141FU
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 650.04
AEDÂ 601.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Unika interlocked socket - 63 A - 3P + N + E - 380...415 V AC - IP65 - panel
discrete I/O extension module - 14 I O - 100..240 V AC - for Zelio Logic
AEDÂ 650.04
AEDÂ 601.00
Loading...
0 ? 'true' : 'false'"
@click.prevent="showDropDown = !showDropDown;"
placeholder="Type seller name or choose from the list"
title="">
- Specifications
- Documents
- Reviews
Overview
| Activity | IDMST |
|---|---|
| Part Number | SR3XT141FU |
| ambient air temperature for storage | -40-70 °C |
| connections - terminals | screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end, screw terminals, 2 x 0.25...2 x 0.75 mm² (AWG 24...AWG 18) flexible with cable end, screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid, screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) solid, screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) solid |
| IP degree of protection | IP20 (terminal block) conforming to IEC 60529, IP40 (front panel) conforming to IEC 60529 |
| mechanical durability | 10000000 cycles for relay output |
| net weight | 0.22 kg |
| supply voltage limits | 85-264 V |
| tightening torque | 0.5 N.m |
| contacts type and composition | NO for relay output |
| Supply frequency | 50/60 Hz |
| Number or control scheme lines | 120-120 with ladder programming |
| Clock drift | 12 min/year at 0-55 °C |
| Discrete input current | 0.6 mA |
| Current state 1 guaranteed | >= 0.17 mA (discrete input) |
| Voltage state 1 guaranteed | >= 79 V for discrete input |
| Switching capacity in mA | >= 10 mA at 12 V (relay output) |
| Maximum altitude transport | 3048 m |
| Cycle time | 6-90 ms |
| Checks | program memory on each power up |
| Disturbance radiated/conducted | class B conforming to EN 55022-11 group 1 |
| Discrete input frequency | 57...63 Hz, 47...53 Hz |
| Output thermal current | 5 A for 2 outputs for relay output, 8 A for 4 outputs for relay output |
| Discrete input voltage | 100...240 V AC |
| Backup time | 10 years at 25 °C |
| Voltage state 0 guaranteed | <= 40 V for discrete input |
| Current state 0 guaranteed | <= 0.5 mA (discrete input) |
| Operating rate in Hz | 0.1 Hz (at Ie) for relay output, 10 Hz (no load) for relay output |
| Discrete input number | 8 |
| Reverse polarity protection | with |
| ambient air temperature for operation | -20-40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2, -20-55 °C conforming to IEC 60068-2-1 and IEC 60068-2-2 |
| standards | EN/IEC 61000-4-6 level 3, EN/IEC 61000-4-2 level 3, EN/IEC 61000-4-4 level 3, EN/IEC 60068-2-27 Ea, EN/IEC 61000-4-5, EN/IEC 61000-4-11, EN/IEC 60068-2-6 Fc, EN/IEC 61000-4-12, EN/IEC 61000-4-3 |
| environmental characteristic | EMC directive conforming to EN/IEC 61000-6-2, EMC directive conforming to EN/IEC 61000-6-3, EMC directive conforming to EN/IEC 61000-6-4, EMC directive conforming to EN/IEC 61131-2 zone B, low voltage directive conforming to EN/IEC 61131-2 |
| Input Impedance | 350 kOhm for discrete input |
| Electrical Durability | AC-15: 500000 cycles at 230 V, 0.9 A for relay output conforming to EN/IEC 60947-5-1, AC-12: 500000 cycles at 230 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1, DC-13: 500000 cycles at 24 V, 0.6 A for relay output conforming to EN/IEC 60947-5-1, DC-12: 500000 cycles at 24 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1 |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | IDMST |
|---|---|
| Part Number | SR3XT141FU |
| ambient air temperature for storage | -40-70 °C |
| connections - terminals | screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end, screw terminals, 2 x 0.25...2 x 0.75 mm² (AWG 24...AWG 18) flexible with cable end, screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid, screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) solid, screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) solid |
| IP degree of protection | IP20 (terminal block) conforming to IEC 60529, IP40 (front panel) conforming to IEC 60529 |
| mechanical durability | 10000000 cycles for relay output |
| net weight | 0.22 kg |
| supply voltage limits | 85-264 V |
| tightening torque | 0.5 N.m |
| contacts type and composition | NO for relay output |
| Supply frequency | 50/60 Hz |
| Number or control scheme lines | 120-120 with ladder programming |
| Clock drift | 12 min/year at 0-55 °C |
| Discrete input current | 0.6 mA |
| Current state 1 guaranteed | >= 0.17 mA (discrete input) |
| Voltage state 1 guaranteed | >= 79 V for discrete input |
| Switching capacity in mA | >= 10 mA at 12 V (relay output) |
| Maximum altitude transport | 3048 m |
| Cycle time | 6-90 ms |
| Checks | program memory on each power up |
| Disturbance radiated/conducted | class B conforming to EN 55022-11 group 1 |
| Discrete input frequency | 57...63 Hz, 47...53 Hz |
| Output thermal current | 5 A for 2 outputs for relay output, 8 A for 4 outputs for relay output |
| Discrete input voltage | 100...240 V AC |
| Backup time | 10 years at 25 °C |
| Voltage state 0 guaranteed | <= 40 V for discrete input |
| Current state 0 guaranteed | <= 0.5 mA (discrete input) |
| Operating rate in Hz | 0.1 Hz (at Ie) for relay output, 10 Hz (no load) for relay output |
| Discrete input number | 8 |
| Reverse polarity protection | with |
| ambient air temperature for operation | -20-40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2, -20-55 °C conforming to IEC 60068-2-1 and IEC 60068-2-2 |
| standards | EN/IEC 61000-4-6 level 3, EN/IEC 61000-4-2 level 3, EN/IEC 61000-4-4 level 3, EN/IEC 60068-2-27 Ea, EN/IEC 61000-4-5, EN/IEC 61000-4-11, EN/IEC 60068-2-6 Fc, EN/IEC 61000-4-12, EN/IEC 61000-4-3 |
| environmental characteristic | EMC directive conforming to EN/IEC 61000-6-2, EMC directive conforming to EN/IEC 61000-6-3, EMC directive conforming to EN/IEC 61000-6-4, EMC directive conforming to EN/IEC 61131-2 zone B, low voltage directive conforming to EN/IEC 61131-2 |
| Input Impedance | 350 kOhm for discrete input |
| Electrical Durability | AC-15: 500000 cycles at 230 V, 0.9 A for relay output conforming to EN/IEC 60947-5-1, AC-12: 500000 cycles at 230 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1, DC-13: 500000 cycles at 24 V, 0.6 A for relay output conforming to EN/IEC 60947-5-1, DC-12: 500000 cycles at 24 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1 |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account