calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. True flush, non-obtrusive design with intuitive door lock. Unique rounded corners & premium white color
- 2. Fully type tested as per IEC 61439-1, IEC 61439-3 by DEKRA labs
- 3. Flexible installation with reversible door
- 4. Compatible with Acti9, Easy9 & Resi9 devices
- 5. Connectivity ready solution with extension box, powertags, panel server linked to EcoStruXure Energy Hub
- 6. Green premium certified, EcoDesign label & Sustainable packaging
Distribution board, DBSeT, 20 module, 100 A, 2+18 ways, surface mount
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Activity | HDCFD |
| Db Configuration | Single phase |
| Mounting | Surface |
| No. Of Ways/Rows/Height | 18 way |
| Range | DBSET |
| Product or component type | ENCLOSURE |
| enclosure type | DISTRIBUTION ENCLOSURE |
| Provided equipment | NEUTRAL LINKEARTHING BARNEUTRAL BARCOMB BUSBARIDENTIFICATION LABELENCLOSURE |
| Enclosure mounting | SURFACE |
| Network number of phases | SINGLE PHASE |
| Number of ways | 2 + 18 |
| Type of rail | DIN |
| Cable entry | 11 KNOCK-OUTS AT TOP AND BOTTOM2 KNOCK-OUTS AT RIGHT SIDE2 KNOCK-OUTS AT LEFT SIDE |
| Type of door | PLAIN DOOR |
| [In] rated current | 100 A |
| [Ue] rated operational voltage | 240 V AC |
| [Uimp] rated impulse withstand voltage | 6 KV |
| [Ui] rated insulation voltage | 500 V |
| Enclosure material | POWDER COATED SHEET STEEL |
| Enclosure material | POWDER COATED SHEET STEEL 1.2 MM THICK |
| Height | OUTSIDE: 104 MM |
| Depth | OUTSIDE : 265 MM |
| Width | OUTSIDE: 555 MM |
| Colour | GREY (RAL 7035) |
| Standards | IEC 61439-3IEC 61439-1 |
| Product certifications | DEKRA |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 (CLOSED DOOR) |
| IK degree of protection | IK08 CONFORMING TO IEC 62262 |
| Ambient air temperature for operation | 50 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 11.4 CM |
| Package 1 Width | 57.5 CM |
| Package 1 Length | 28.5 CM |
| Package 1 Weight | 6.5 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 526 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 307.32937439150214 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 307 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 19.443700702971142 |
| Carbon footprint of the distribution phase [A4] | 19 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 11.545673313014087 |
| Carbon footprint of the installation phase [A5] | 12 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27.365 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 160.21258696749985 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 160 kg CO2 eq. |
Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Activity | HDCFD |
| Db Configuration | Single phase |
| Mounting | Surface |
| No. Of Ways/Rows/Height | 18 way |
| Range | DBSET |
| Product or component type | ENCLOSURE |
| enclosure type | DISTRIBUTION ENCLOSURE |
| Provided equipment | NEUTRAL LINKEARTHING BARNEUTRAL BARCOMB BUSBARIDENTIFICATION LABELENCLOSURE |
| Enclosure mounting | SURFACE |
| Network number of phases | SINGLE PHASE |
| Number of ways | 2 + 18 |
| Type of rail | DIN |
| Cable entry | 11 KNOCK-OUTS AT TOP AND BOTTOM2 KNOCK-OUTS AT RIGHT SIDE2 KNOCK-OUTS AT LEFT SIDE |
| Type of door | PLAIN DOOR |
| [In] rated current | 100 A |
| [Ue] rated operational voltage | 240 V AC |
| [Uimp] rated impulse withstand voltage | 6 KV |
| [Ui] rated insulation voltage | 500 V |
| Enclosure material | POWDER COATED SHEET STEEL |
| Enclosure material | POWDER COATED SHEET STEEL 1.2 MM THICK |
| Height | OUTSIDE: 104 MM |
| Depth | OUTSIDE : 265 MM |
| Width | OUTSIDE: 555 MM |
| Colour | GREY (RAL 7035) |
| Standards | IEC 61439-3IEC 61439-1 |
| Product certifications | DEKRA |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 (CLOSED DOOR) |
| IK degree of protection | IK08 CONFORMING TO IEC 62262 |
| Ambient air temperature for operation | 50 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 11.4 CM |
| Package 1 Width | 57.5 CM |
| Package 1 Length | 28.5 CM |
| Package 1 Weight | 6.5 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 526 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 307.32937439150214 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 307 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 19.443700702971142 |
| Carbon footprint of the distribution phase [A4] | 19 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 11.545673313014087 |
| Carbon footprint of the installation phase [A5] | 12 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27.365 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 160.21258696749985 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 160 kg CO2 eq. |