calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. True flush, non-obtrusive design with intuitive door lock. Unique rounded corners & premium white color
- 2. Add extra wiring space with using simple slide & screw extension & gland boxes
Extension box, DBSet, 125A, 400mm, flush mount
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Activity | HDCFD |
| Db Configuration | Extension box for 125A |
| Mounting | Flush |
| No. Of Ways/Rows/Height | 400mm |
| Range | DBSET |
| Product or component type | EXTENSION BOX |
| Provided equipment | ENCLOSURE DOOR DIN RAIL |
| Enclosure material | PAINTED SHEET STEEL 1.2 MM THICK |
| Enclosure mounting | FLUSH |
| Range compatibility | DBSET VTPN 125 A |
| Number of 18 mm modules per row | 24 |
| Number of horizontal rows | 2 |
| Colour | WHITE |
| Height | 217 MM |
| Width | 425 MM |
| Depth | 125 MM |
| IP degree of protection | IP41 CONFORMING TO IEC 60529 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 13.6 CM |
| Package 1 Width | 44.5 CM |
| Package 1 Length | 43.3 CM |
| Package 1 Weight | 4 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 334 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 189.125768856309 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 189 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 11.965354278751471 |
| Carbon footprint of the distribution phase [A4] | 12 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 7.105029731085592 |
| Carbon footprint of the installation phase [A5] | 7 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27.365 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 98.59236121076913 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 99 kg CO2 eq. |
Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Activity | HDCFD |
| Db Configuration | Extension box for 125A |
| Mounting | Flush |
| No. Of Ways/Rows/Height | 400mm |
| Range | DBSET |
| Product or component type | EXTENSION BOX |
| Provided equipment | ENCLOSURE DOOR DIN RAIL |
| Enclosure material | PAINTED SHEET STEEL 1.2 MM THICK |
| Enclosure mounting | FLUSH |
| Range compatibility | DBSET VTPN 125 A |
| Number of 18 mm modules per row | 24 |
| Number of horizontal rows | 2 |
| Colour | WHITE |
| Height | 217 MM |
| Width | 425 MM |
| Depth | 125 MM |
| IP degree of protection | IP41 CONFORMING TO IEC 60529 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 13.6 CM |
| Package 1 Width | 44.5 CM |
| Package 1 Length | 43.3 CM |
| Package 1 Weight | 4 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 334 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 189.125768856309 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 189 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 11.965354278751471 |
| Carbon footprint of the distribution phase [A4] | 12 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 7.105029731085592 |
| Carbon footprint of the installation phase [A5] | 7 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27.365 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 98.59236121076913 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 99 kg CO2 eq. |