calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. True flush, non-obtrusive design with intuitive door lock. Unique rounded corners & premium white color
- 2. Fully type tested as per IEC 61439-1, IEC 61439-3 by DEKRA labs
- 3. Flexible installation with reversible door, Adjustable pan plate
- 4. Compatible with Acti9, Easy9 & Resi9 devices
- 5. Green premium certified, EcoDesign label & Sustainable packaging
- 6. Connectivity ready solution with extension box
Distribution board, DBSeT, 32 ways, 100A, 2 row, flush mount
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Activity | HDCFD |
| Db Configuration | Row type |
| Mounting | Flush |
| No. Of Ways/Rows/Height | 2 row |
| Range of the product | DBSET |
| Product or component type | DISTRIBUTION BOARD |
| Device application | LOW VOLTAGE ELECTRICAL DISTRIBUTION |
| Number of horizontal rows | 2 |
| Provided equipment | ENCLOSUREDIN RAILIDENTIFICATION LABEL |
| Number of 18 mm modules per row | 32 |
| [In] rated current | 100 A |
| Rated voltage | 240…415 V AC 50/60 HZ |
| [Ui] rated insulation voltage | 500 V AC |
| Protection device options | ISOLATOR 100 A MAX AS INCOMERMINIATURE CIRCUIT BREAKER (MCB) 100 A MAX AS INCOMERRCCB 100 A MAX AS INCOMERRESIDUAL CURRENT CIRCUIT BREAKER WITH OVERCURRENT PROTECTION (RCBO) 63 A MAX AS OUTGOERMINIATURE CIRCUIT BREAKER (MCB) 63 A MAX AS OUTGOER |
| Enclosure mounting | FLUSH |
| Door type | PLAIN FLAT DOOR |
| Type of rail | DIN |
| Cable entry | REMOVABLE GLAND PLATE AT TOP AND BOTTOM OF THE ENCLOSURE |
| Enclosure material | PAINTED SHEET STEEL 1.2 MM THICKNESS |
| Colour | WHITE (RAL 9003) |
| Width | 425 MM |
| Height | 445 MM |
| Depth | 124.9 MM |
| IP degree of protection | IP41 CONFORMING TO IEC 60529 |
| IK degree of protection | IK08 CONFORMING TO IEC 62262 |
| Ambient air temperature for operation | 50 °C |
| Standards | IEC 61439-3IEC 61439-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 13.6 CM |
| Package 1 Width | 44.5 CM |
| Package 1 Length | 46.5 CM |
| Package 1 Weight | 6.5 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 50 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 30.732937439150213 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 31 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 1.944370070297114 |
| Carbon footprint of the distribution phase [A4] | 2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 1.1545673313014087 |
| Carbon footprint of the installation phase [A5] | 1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 16.021258696749985 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 16 kg CO2 eq. |
Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Activity | HDCFD |
| Db Configuration | Row type |
| Mounting | Flush |
| No. Of Ways/Rows/Height | 2 row |
| Range of the product | DBSET |
| Product or component type | DISTRIBUTION BOARD |
| Device application | LOW VOLTAGE ELECTRICAL DISTRIBUTION |
| Number of horizontal rows | 2 |
| Provided equipment | ENCLOSUREDIN RAILIDENTIFICATION LABEL |
| Number of 18 mm modules per row | 32 |
| [In] rated current | 100 A |
| Rated voltage | 240…415 V AC 50/60 HZ |
| [Ui] rated insulation voltage | 500 V AC |
| Protection device options | ISOLATOR 100 A MAX AS INCOMERMINIATURE CIRCUIT BREAKER (MCB) 100 A MAX AS INCOMERRCCB 100 A MAX AS INCOMERRESIDUAL CURRENT CIRCUIT BREAKER WITH OVERCURRENT PROTECTION (RCBO) 63 A MAX AS OUTGOERMINIATURE CIRCUIT BREAKER (MCB) 63 A MAX AS OUTGOER |
| Enclosure mounting | FLUSH |
| Door type | PLAIN FLAT DOOR |
| Type of rail | DIN |
| Cable entry | REMOVABLE GLAND PLATE AT TOP AND BOTTOM OF THE ENCLOSURE |
| Enclosure material | PAINTED SHEET STEEL 1.2 MM THICKNESS |
| Colour | WHITE (RAL 9003) |
| Width | 425 MM |
| Height | 445 MM |
| Depth | 124.9 MM |
| IP degree of protection | IP41 CONFORMING TO IEC 60529 |
| IK degree of protection | IK08 CONFORMING TO IEC 62262 |
| Ambient air temperature for operation | 50 °C |
| Standards | IEC 61439-3IEC 61439-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 13.6 CM |
| Package 1 Width | 44.5 CM |
| Package 1 Length | 46.5 CM |
| Package 1 Weight | 6.5 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 50 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 30.732937439150213 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 31 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 1.944370070297114 |
| Carbon footprint of the distribution phase [A4] | 2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 1.1545673313014087 |
| Carbon footprint of the installation phase [A5] | 1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 16.021258696749985 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 16 kg CO2 eq. |