Schneider Electric Modicon M200 PLC, DC24, 24 DC INPUTS, 16 OUT Tr. PNP, 1 Eth, TM200CE40T
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Modicon M200 PLC, DC24, 24 DC INPUTS, 16 OUT Tr. PNP, 1 Eth, TM200CE40T
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDMST |
---|---|
Pincode Group | default |
Show Accessory | No |
Part Number | TM200CE40T |
Weight | 766 g |
height | 9.63 cm |
width | 13.735 cm |
Product Hover Image | /p/f/pf142017_1500x1500.jpg |