Contactor body without coil, TeSys F, 4P(4NO), AC-1 <=1000V 1000A
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Contactor body without coil, TeSys F, 4P(4NO), AC-1 <=1000V 1000A
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYS |
| Product name | TESYS F |
| Product or component type | CONTACTOR |
| Device short name | LC1F |
| Contactor application | RESISTIVE LOAD |
| Utilisation category | AC-1 |
| Poles description | 4P |
| power pole contact composition | 4 NO |
| [Ie] rated operational current | 1000 A (AT |
| [Uc] control circuit voltage | 48...1000 V AC 40...400 HZ WITH LX1/LX9 COIL48...440 V DC WITH LX4 COIL |
| [Uimp] rated impulse withstand voltage | 8 KV |
| Overvoltage category | III |
| [Ith] conventional free air thermal current | 1000 A (AT 40 °C)1250 A |
| Irms rated making capacity | 6300 A AC CONFORMING TO IEC 60947-4-1 |
| Rated breaking capacity | 5040 A CONFORMING TO IEC 60947-4-1 |
| [Icw] rated short-time withstand current | 5050 A 40 °C - 10 S4400 A 40 °C - 30 S3400 A 40 °C - 1 MIN2200 A 40 °C - 3 MIN1600 A 40 °C - 10 MIN |
| Associated fuse rating | 630 A AM AT |
| Average impedance | 0.12 MOHM - ITH 1000 A 50 HZ |
| [Ui] rated insulation voltage | 1000 V CONFORMING TO IEC 60947-4-11500 V CONFORMING TO VDE 0110 GROUP C |
| Power dissipation per pole | 120 W AC-1 |
| Control circuit voltage limits | OPERATIONAL: 0.85...1.1 UC AC 40...400 HZ WITH LX1/LX9 COILDROP-OUT: 0.25...0.5 UC AC 40...400 HZ WITH LX1/LX9 COILOPERATIONAL: 0.85...1.1 UC DC WITH LX4 COILDROP-OUT: 0.2...0.35 UC DC WITH LX4 COIL |
| Heat dissipation | 20 W |
| Operating time | 40...80 MS CLOSING FOR WITH LX1/LX9 COIL100...200 MS OPENING FOR WITH LX1/LX9 COIL60...70 MS CLOSING FOR WITH LX4 COIL40...50 MS OPENING FOR WITH LX4 COIL |
| Mounting support | PLATE |
| Standards | EN 60947-4-1IEC 60947-4-1IEC 60947-1JIS C8201-4-1EN 60947-1 |
| Product certifications | ABSULRINADNVCSACBLROS (Lloyds register of shipping)BVRMRoSUKCA |
| Connections - terminals | POWER CIRCUIT: BAR 2 CABLE(S) - BUSBAR CROSS SECTION: 60 X 5 MMPOWER CIRCUIT: BOLTED CONNECTIONCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1…4 MM²FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1…2.5 MM²SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²CONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1…4 MM² |
| Tightening torque | POWER CIRCUIT: 58 N.MCONTROL CIRCUIT: 1.2 N.M |
| Mechanical durability | 5 MCYCLES |
| Inrush power in VA | 1500…1730 VA, 40...400 HZ COS PHI 0.9 (AT 20 °C)WITH LX1/LX9 COIL1420…1920 VA (AT 20 °C)WITH LX4 COIL |
| Hold-in power consumption in VA | 20…25 VA, 40...400 HZ COS PHI 0.9 (AT 20 °C)WITH LX1/LX9 COIL6.5…12.5 VA (AT 20 °C)WITH LX4 COIL |
| Maximum operating rate | 1200 CYC/H 55 °C |
| Compatibility code | LC1F |
| IP degree of protection | IP20 FRONT FACE WITH SHROUDS CONFORMING TO IEC 60529IP20 FRONT FACE WITH SHROUDS CONFORMING TO VDE 0106 |
| Protective treatment | TH |
| Ambient air temperature for operation | -5…55 °C |
| Ambient air temperature for storage | -60…80 °C |
| Permissible ambient air temperature around the device | -40…70 °C |
| Operating altitude | 3000 M WITHOUT DERATING |
| Mechanical robustness | VIBRATIONS CONTACTOR OPEN: 2 GN, 5...300 HZVIBRATIONS CONTACTOR CLOSED: 4 GN, 5...300 HZSHOCKS CONTACTOR OPEN: 6 GN FOR 1/2 SINE WAVE (11 MS)SHOCKS CONTACTOR CLOSED: 15 GN FOR 1/2 SINE WAVE (11 MS) |
| Height | 304 MM |
| Width | 389 MM |
| Depth | 255 MM |
| Product weight | 21.5 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 33.000 CM |
| Package 1 Width | 52.000 CM |
| Package 1 Length | 33.500 CM |
| Package 1 Weight | 21.000 KG |
| Unit Type of Package 2 | P06 |
| Number of Units in Package 2 | 4 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 92.500 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 95 |
| Total lifecycle Carbon footprint | 10 724 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 13.075914622284719 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 13 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.7134349168779648 |
| Carbon footprint of the distribution phase [A4] | 0.7 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00573308375189078 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 10705.747958224045 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 10 706 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4.1126959464082296 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4 kg CO2 eq. |
| SCIP Number | 975ba4d0-bc82-40e2-8faa-6f6819f63b0c |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYS |
| Product name | TESYS F |
| Product or component type | CONTACTOR |
| Device short name | LC1F |
| Contactor application | RESISTIVE LOAD |
| Utilisation category | AC-1 |
| Poles description | 4P |
| power pole contact composition | 4 NO |
| [Ie] rated operational current | 1000 A (AT |
| [Uc] control circuit voltage | 48...1000 V AC 40...400 HZ WITH LX1/LX9 COIL48...440 V DC WITH LX4 COIL |
| [Uimp] rated impulse withstand voltage | 8 KV |
| Overvoltage category | III |
| [Ith] conventional free air thermal current | 1000 A (AT 40 °C)1250 A |
| Irms rated making capacity | 6300 A AC CONFORMING TO IEC 60947-4-1 |
| Rated breaking capacity | 5040 A CONFORMING TO IEC 60947-4-1 |
| [Icw] rated short-time withstand current | 5050 A 40 °C - 10 S4400 A 40 °C - 30 S3400 A 40 °C - 1 MIN2200 A 40 °C - 3 MIN1600 A 40 °C - 10 MIN |
| Associated fuse rating | 630 A AM AT |
| Average impedance | 0.12 MOHM - ITH 1000 A 50 HZ |
| [Ui] rated insulation voltage | 1000 V CONFORMING TO IEC 60947-4-11500 V CONFORMING TO VDE 0110 GROUP C |
| Power dissipation per pole | 120 W AC-1 |
| Control circuit voltage limits | OPERATIONAL: 0.85...1.1 UC AC 40...400 HZ WITH LX1/LX9 COILDROP-OUT: 0.25...0.5 UC AC 40...400 HZ WITH LX1/LX9 COILOPERATIONAL: 0.85...1.1 UC DC WITH LX4 COILDROP-OUT: 0.2...0.35 UC DC WITH LX4 COIL |
| Heat dissipation | 20 W |
| Operating time | 40...80 MS CLOSING FOR WITH LX1/LX9 COIL100...200 MS OPENING FOR WITH LX1/LX9 COIL60...70 MS CLOSING FOR WITH LX4 COIL40...50 MS OPENING FOR WITH LX4 COIL |
| Mounting support | PLATE |
| Standards | EN 60947-4-1IEC 60947-4-1IEC 60947-1JIS C8201-4-1EN 60947-1 |
| Product certifications | ABSULRINADNVCSACBLROS (Lloyds register of shipping)BVRMRoSUKCA |
| Connections - terminals | POWER CIRCUIT: BAR 2 CABLE(S) - BUSBAR CROSS SECTION: 60 X 5 MMPOWER CIRCUIT: BOLTED CONNECTIONCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1…4 MM²FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1…2.5 MM²SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²CONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1…4 MM² |
| Tightening torque | POWER CIRCUIT: 58 N.MCONTROL CIRCUIT: 1.2 N.M |
| Mechanical durability | 5 MCYCLES |
| Inrush power in VA | 1500…1730 VA, 40...400 HZ COS PHI 0.9 (AT 20 °C)WITH LX1/LX9 COIL1420…1920 VA (AT 20 °C)WITH LX4 COIL |
| Hold-in power consumption in VA | 20…25 VA, 40...400 HZ COS PHI 0.9 (AT 20 °C)WITH LX1/LX9 COIL6.5…12.5 VA (AT 20 °C)WITH LX4 COIL |
| Maximum operating rate | 1200 CYC/H 55 °C |
| Compatibility code | LC1F |
| IP degree of protection | IP20 FRONT FACE WITH SHROUDS CONFORMING TO IEC 60529IP20 FRONT FACE WITH SHROUDS CONFORMING TO VDE 0106 |
| Protective treatment | TH |
| Ambient air temperature for operation | -5…55 °C |
| Ambient air temperature for storage | -60…80 °C |
| Permissible ambient air temperature around the device | -40…70 °C |
| Operating altitude | 3000 M WITHOUT DERATING |
| Mechanical robustness | VIBRATIONS CONTACTOR OPEN: 2 GN, 5...300 HZVIBRATIONS CONTACTOR CLOSED: 4 GN, 5...300 HZSHOCKS CONTACTOR OPEN: 6 GN FOR 1/2 SINE WAVE (11 MS)SHOCKS CONTACTOR CLOSED: 15 GN FOR 1/2 SINE WAVE (11 MS) |
| Height | 304 MM |
| Width | 389 MM |
| Depth | 255 MM |
| Product weight | 21.5 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 33.000 CM |
| Package 1 Width | 52.000 CM |
| Package 1 Length | 33.500 CM |
| Package 1 Weight | 21.000 KG |
| Unit Type of Package 2 | P06 |
| Number of Units in Package 2 | 4 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 92.500 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 95 |
| Total lifecycle Carbon footprint | 10 724 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 13.075914622284719 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 13 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.7134349168779648 |
| Carbon footprint of the distribution phase [A4] | 0.7 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00573308375189078 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 10705.747958224045 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 10 706 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4.1126959464082296 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4 kg CO2 eq. |
| SCIP Number | 975ba4d0-bc82-40e2-8faa-6f6819f63b0c |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |