Contactor Deca 200A 4P 200-500V ACDC Lug
SKU :
LC1DT200A6LSE

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 2,170.60
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Efficient solution combining robustness with ease of use, ensuring customers experience reliability without complexity Electronic wide-band coil withstands voltage fluctuations allows quick coil operating frequency and ensures long uptime Sustainability is advanced with 50% coil inrush savings. Compact size with robust EverLink power connection improves operational efficiency and eliminates future maintenance Unique QR code supports quick access to product data, anti-counterfeit checking and digital assets
Contactor Deca 200A 4P 200-500V ACDC Lug
AEDÂ 2,170.60
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Overview
Activity | PPCTR |
---|---|
Number of Poles | 4 |
Range | TeSys Deca Advanced |
EAN Code | 3606487155997 |
Auxiliary contacts | 1NO + 1NC |
Number of poles | 4 |
Part Number | LC1DT200A6LSE |
Weight | 3.01 Kg |
Height | 209 MM |
width | 185 MM |
auxiliary contacts type | 1NO + 1NC |
Current (A) | 200 (AC1) |
Voltage | 200-500V AC/DC |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Overview
Activity | PPCTR |
---|---|
Number of Poles | 4 |
Range | TeSys Deca Advanced |
EAN Code | 3606487155997 |
Auxiliary contacts | 1NO + 1NC |
Number of poles | 4 |
Part Number | LC1DT200A6LSE |
Weight | 3.01 Kg |
Height | 209 MM |
width | 185 MM |
auxiliary contacts type | 1NO + 1NC |
Current (A) | 200 (AC1) |
Voltage | 200-500V AC/DC |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account