
calcActive())">
Contactor Deca 200A 4P 100-250V ACDC Lug
LC1DT200A6KUE
AEDÂ 2,156.17
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1DT200A6KUE
Contactor Deca 200A 4P 100-250V ACDC Lug
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor Deca 200A 4P 100-250V ACDC Lug
AEDÂ 2,156.17
Description
How to Video
Product Details
Activity | PPCTR |
---|---|
Number of Poles | 4 |
Range | TeSys Deca Advanced |
EAN Code | 3606487155980 |
Part Number | Contactor, Tesys Deca Advanced, 4P(4NO), AC-1, <lt/>=440V, 200A, 100-250V AC/DC coil,lugs-ring or bars |
Weight | 3 Kg |
height | 209 MM |
width | 185 MM |
auxiliary contacts type | 1NO + 1NC |
Voltage | 100-250V AC/DC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account