
calcActive())">
Contactor Deca 115A 3P 48-130V ACDC EvLk
LC1D115AEHE
AEDÂ 1,286.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D115AEHE
Contactor Deca 115A 3P 48-130V ACDC EvLk
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor Deca 115A 3P 48-130V ACDC EvLk
AEDÂ 1,286.10
Description
How to Video
Product Details
Activity | PPCTR |
---|---|
Number of Poles | 3 |
Range | TeSys Deca Advanced |
EAN Code | 3606486976968 |
Part Number | Contactor, Tesys Deca Advanced, 3P(3NO), AC-3/AC-3e, <lt/>=440V, 115A, 48-130V AC/DC coil,connector |
Weight | 2.61 Kg |
Height | 189 MM |
width | 132 MM |
auxiliary contacts type | 1NO + 1NC |
Voltage | 48-130V AC/DC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account