TeSys F magnetic latching contactor - 3P(3 NO) - 400 A - 220...230 V AC/DC coil
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
TeSys F magnetic latching contactor - 3P(3 NO) - 400 A - 220...230 V AC/DC coil
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYS |
| Product name | TESYS F |
| Product or component type | MAGNETIC LATCHING CONTACTOR |
| Device short name | CR1F |
| Device application | CONTROL |
| Contactor application | MOTOR CONTROLRESISTIVE LOAD |
| Utilisation category | AC-1AC-3AC-4 |
| Poles description | 3P |
| power pole contact composition | 3 NO |
| [Ue] rated operational voltage | 1000 V AC 25...200 HZ |
| [Ie] rated operational current | 400 A (AT |
| Motor power kW | 200 KW AT 400 V AC 50/60 HZ (AC-4) |
| Control circuit type | AC AT 50...400 HZDC STANDARD |
| [Uc] control circuit voltage | 220...230 V AC 50...400 HZ220...230 V DC |
| Irms rated making capacity | 4500 A |
| Rated breaking capacity | 4000 A AT 220...440 V3500 A AT 500 V1200 A AT 1000 V3000 A AT 660/690 V |
| [Icw] rated short-time withstand current | 3600 A 40 °C - 1 S3600 A 40 °C - 5 S3600 A 40 °C - 10 S2400 A 40 °C - 30 S1700 A 40 °C - 1 MIN1200 A 40 °C - 3 MIN1000 A 40 °C - 10 MIN |
| Associated fuse rating | 400 A AM AT |
| Average impedance | 0.28 MOHM - ITH 500 A 50 HZ |
| [Ui] rated insulation voltage | 1000 V CONFORMING TO IEC 60158-11000 V CONFORMING TO IEC 60947-41000 V CONFORMING TO BS 7751500 V CONFORMING TO VDE 0110 GROUP C |
| Power dissipation per pole | 45 W AC-370 W AC-1 |
| Standards | EN/IEC 60947-1EN/IEC 60947-4-1JIS C8201-4-1UL 60947-4-1CSA C22.2 NO 60947-4-1 |
| Product certifications | CB SchemeULCSAEACCEUKCA |
| Connections - terminals | LUGS-RING TERMINALS 2 CABLE(S) 150 MM²BARS 2 CABLE(S) - BUSBAR CROSS SECTION: 30 X 5 MMPOWER CIRCUIT: BOLTED CONNECTION |
| Tightening torque | 35 N.M |
| Operating time | 40...75 MS LATCHING50...100 MS UNLATCHING |
| Mechanical durability | 1 MCYCLES |
| Maximum operating rate | 120 CYC/H 40 °C |
| Control circuit voltage limits | LATCHING: 0.85...1.1 UCUNLATCHING: 0.85...1.1 UC |
| average consumption | 1600 VA AC 50...400 HZ LATCHING16 VA AC 50...400 HZ UNLATCHING1600 VA DC LATCHING16 VA DC UNLATCHING |
| Protective treatment | TC |
| Ambient air temperature for operation | -15…70 °C |
| Ambient air temperature for storage | -60…80 °C |
| Operating altitude | 3000 M WITHOUT DERATING |
| Height | 206 MM |
| Width | 213 MM |
| Depth | 219 MM |
| Product weight | 9.1 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 25.000 CM |
| Package 1 Width | 26.000 CM |
| Package 1 Length | 30.000 CM |
| Package 1 Weight | 9.101 KG |
| Unit Type of Package 2 | P06 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 84.168 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 95 |
| Total lifecycle Carbon footprint | 3 547 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 62.80696293224851 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 63 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 3.426810412371508 |
| Carbon footprint of the distribution phase [A4] | 3 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.027537467863151668 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3461.208545261947 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3 461 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 19.754330715608273 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 20 kg CO2 eq. |
| SCIP Number | 975ba4d0-bc82-40e2-8faa-6f6819f63b0c |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYS |
| Product name | TESYS F |
| Product or component type | MAGNETIC LATCHING CONTACTOR |
| Device short name | CR1F |
| Device application | CONTROL |
| Contactor application | MOTOR CONTROLRESISTIVE LOAD |
| Utilisation category | AC-1AC-3AC-4 |
| Poles description | 3P |
| power pole contact composition | 3 NO |
| [Ue] rated operational voltage | 1000 V AC 25...200 HZ |
| [Ie] rated operational current | 400 A (AT |
| Motor power kW | 200 KW AT 400 V AC 50/60 HZ (AC-4) |
| Control circuit type | AC AT 50...400 HZDC STANDARD |
| [Uc] control circuit voltage | 220...230 V AC 50...400 HZ220...230 V DC |
| Irms rated making capacity | 4500 A |
| Rated breaking capacity | 4000 A AT 220...440 V3500 A AT 500 V1200 A AT 1000 V3000 A AT 660/690 V |
| [Icw] rated short-time withstand current | 3600 A 40 °C - 1 S3600 A 40 °C - 5 S3600 A 40 °C - 10 S2400 A 40 °C - 30 S1700 A 40 °C - 1 MIN1200 A 40 °C - 3 MIN1000 A 40 °C - 10 MIN |
| Associated fuse rating | 400 A AM AT |
| Average impedance | 0.28 MOHM - ITH 500 A 50 HZ |
| [Ui] rated insulation voltage | 1000 V CONFORMING TO IEC 60158-11000 V CONFORMING TO IEC 60947-41000 V CONFORMING TO BS 7751500 V CONFORMING TO VDE 0110 GROUP C |
| Power dissipation per pole | 45 W AC-370 W AC-1 |
| Standards | EN/IEC 60947-1EN/IEC 60947-4-1JIS C8201-4-1UL 60947-4-1CSA C22.2 NO 60947-4-1 |
| Product certifications | CB SchemeULCSAEACCEUKCA |
| Connections - terminals | LUGS-RING TERMINALS 2 CABLE(S) 150 MM²BARS 2 CABLE(S) - BUSBAR CROSS SECTION: 30 X 5 MMPOWER CIRCUIT: BOLTED CONNECTION |
| Tightening torque | 35 N.M |
| Operating time | 40...75 MS LATCHING50...100 MS UNLATCHING |
| Mechanical durability | 1 MCYCLES |
| Maximum operating rate | 120 CYC/H 40 °C |
| Control circuit voltage limits | LATCHING: 0.85...1.1 UCUNLATCHING: 0.85...1.1 UC |
| average consumption | 1600 VA AC 50...400 HZ LATCHING16 VA AC 50...400 HZ UNLATCHING1600 VA DC LATCHING16 VA DC UNLATCHING |
| Protective treatment | TC |
| Ambient air temperature for operation | -15…70 °C |
| Ambient air temperature for storage | -60…80 °C |
| Operating altitude | 3000 M WITHOUT DERATING |
| Height | 206 MM |
| Width | 213 MM |
| Depth | 219 MM |
| Product weight | 9.1 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 25.000 CM |
| Package 1 Width | 26.000 CM |
| Package 1 Length | 30.000 CM |
| Package 1 Weight | 9.101 KG |
| Unit Type of Package 2 | P06 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 84.168 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 95 |
| Total lifecycle Carbon footprint | 3 547 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 62.80696293224851 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 63 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 3.426810412371508 |
| Carbon footprint of the distribution phase [A4] | 3 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.027537467863151668 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3461.208545261947 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3 461 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 19.754330715608273 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 20 kg CO2 eq. |
| SCIP Number | 975ba4d0-bc82-40e2-8faa-6f6819f63b0c |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |