Contactor 15KW, 400V, 32A (AC3), 50A (AC1), 3P+1NO, 415V AC Coil
SKU :
LC1E3210N5
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 181.06
AEDÂ 126.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Contactor 15KW, 400V, 32A (AC3), 50A (AC1), 3P+1NO, 415V AC Coil
AEDÂ 181.06
AEDÂ 126.00
- Description
- Specifications
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Part Number | LC1E3210N5 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Part Number | LC1E3210N5 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













