ConneXium Managed Switch - 14 ports for copper + 2 ports for fiber optic single-mode
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
ConneXium Managed Switch - 14 ports for copper + 2 ports for fiber optic single-mode
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | IDPAC |
|---|---|
| Range of product | CONNEXIUM |
| Product or component type | ETHERNET TCP/IP MANAGED SWITCH |
| Concept | TRANSPARENT READY |
| Communication port protocol | ETHERNET TCP/IPSSHHTTPHTTPSSNMPRS232LLDPTELNETSNTPMRP (MEDIA REDUNDANCY PROTOCOL) |
| Port Ethernet | 100BASE-FX - 2 PORT(S) FIBER OPTIC10/100BASE-TX - 14 PORT(S) COPPER CABLE |
| Maximum number of switches in cascade | UNLIMITED |
| Cybersecurity | PORT HARDENING |
| Integrated connection type | DUPLEX SC FIBER OPTICSHIELDED RJ45 COPPER CABLE |
| Transmission support medium | SINGLE MODE OPTICAL FIBER FOR COPPER CABLETWISTED SHIELDED PAIRS CABLE CAT 5E FOR FIBER OPTIC |
| Maximum cable distance between devices | 100 M COPPER CABLE |
| Optic fiber length | 32.5 KM 9/125 µM |
| Attenuation | 0…16 DB (9/125 µM) |
| Ethernet service | CONFIGURATION VIA WEB SERVERVLANMULTICAST FILTERINGDATA STREAM CONTROLIGMP SNOOPINGSNMP-TRAPS AND SYSLOG |
| Communication service | TFTPQUALITY OF SERVICE (QOS)PORT MONITORINGPORT MIRRORINGADDRESS CONFLICT DETECTION |
| Diagnostics run time | SIGNAL CONTACTSELF TEST |
| Maximum number of switches in a ring | 50 |
| Redundancy | HIPER RINGRSTPREDUNDANT NETWORK COUPLING |
| [Us] rated supply voltage | 12...48 V |
| Supply voltage limits | 9.6…60 V DC SELV18…30 V AC SELV |
| Power consumption in W | 11.8 W |
| Electrical connection | REMOVABLE CONNECTOR 6 WAYS POWER SUPPLY |
| Mounting support | 35 MM SYMMETRICAL DIN RAIL |
| Marking | CEULRCMETHERNET/IP |
| Function available | ALARMS (TRAPS)SYSTEM INFORMATIONREPORTTRAP LOG |
| Local signalling | 1 DUAL COLOUR LED (GREEN/YELLOW) FOR P1 P2 POWER SUPPLIES1 LED (RED) FOR FAULT1 DUAL COLOUR LED (GREEN/YELLOW) FOR RING MANAGER1 LED (GREEN) FOR STAND-BY1 LED PER CHANNEL (GREEN) FOR LINK STATUS1 LED PER CHANNEL (YELLOW) FOR ACTDEVICE STATUS |
| Alarm output | 1 VOLTFREE CONTACT 1 A |
| Alarm function | POWER SUPPLY FAULTDATA LINK STATUSREDUNDANCY RING FAULTSWITCH FAULT |
| Ethernet cabling system | TF SWITCHES |
| Width | 111 MM |
| Height | 131 MM |
| Depth | 111 MM |
| Product weight | 0.6 KG |
| Ambient air temperature for operation | 0…60 °C |
| Relative humidity | 10…95 % NON-CONDENSING |
| IP degree of protection | IP20 |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Standards | UL 508EN/IEC 61131IEC 61850-3 |
| Product certifications | CEULRCMODVA EtherNet/IPBVGL |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 12.7 CM |
| Package 1 Width | 16.2 CM |
| Package 1 Length | 23.5 CM |
| Package 1 Weight | 881.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 4 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 3.976 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | 4ef40d87-1149-40ff-8202-2b7600a9a574 |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Overview
| Activity | IDPAC |
|---|---|
| Range of product | CONNEXIUM |
| Product or component type | ETHERNET TCP/IP MANAGED SWITCH |
| Concept | TRANSPARENT READY |
| Communication port protocol | ETHERNET TCP/IPSSHHTTPHTTPSSNMPRS232LLDPTELNETSNTPMRP (MEDIA REDUNDANCY PROTOCOL) |
| Port Ethernet | 100BASE-FX - 2 PORT(S) FIBER OPTIC10/100BASE-TX - 14 PORT(S) COPPER CABLE |
| Maximum number of switches in cascade | UNLIMITED |
| Cybersecurity | PORT HARDENING |
| Integrated connection type | DUPLEX SC FIBER OPTICSHIELDED RJ45 COPPER CABLE |
| Transmission support medium | SINGLE MODE OPTICAL FIBER FOR COPPER CABLETWISTED SHIELDED PAIRS CABLE CAT 5E FOR FIBER OPTIC |
| Maximum cable distance between devices | 100 M COPPER CABLE |
| Optic fiber length | 32.5 KM 9/125 µM |
| Attenuation | 0…16 DB (9/125 µM) |
| Ethernet service | CONFIGURATION VIA WEB SERVERVLANMULTICAST FILTERINGDATA STREAM CONTROLIGMP SNOOPINGSNMP-TRAPS AND SYSLOG |
| Communication service | TFTPQUALITY OF SERVICE (QOS)PORT MONITORINGPORT MIRRORINGADDRESS CONFLICT DETECTION |
| Diagnostics run time | SIGNAL CONTACTSELF TEST |
| Maximum number of switches in a ring | 50 |
| Redundancy | HIPER RINGRSTPREDUNDANT NETWORK COUPLING |
| [Us] rated supply voltage | 12...48 V |
| Supply voltage limits | 9.6…60 V DC SELV18…30 V AC SELV |
| Power consumption in W | 11.8 W |
| Electrical connection | REMOVABLE CONNECTOR 6 WAYS POWER SUPPLY |
| Mounting support | 35 MM SYMMETRICAL DIN RAIL |
| Marking | CEULRCMETHERNET/IP |
| Function available | ALARMS (TRAPS)SYSTEM INFORMATIONREPORTTRAP LOG |
| Local signalling | 1 DUAL COLOUR LED (GREEN/YELLOW) FOR P1 P2 POWER SUPPLIES1 LED (RED) FOR FAULT1 DUAL COLOUR LED (GREEN/YELLOW) FOR RING MANAGER1 LED (GREEN) FOR STAND-BY1 LED PER CHANNEL (GREEN) FOR LINK STATUS1 LED PER CHANNEL (YELLOW) FOR ACTDEVICE STATUS |
| Alarm output | 1 VOLTFREE CONTACT 1 A |
| Alarm function | POWER SUPPLY FAULTDATA LINK STATUSREDUNDANCY RING FAULTSWITCH FAULT |
| Ethernet cabling system | TF SWITCHES |
| Width | 111 MM |
| Height | 131 MM |
| Depth | 111 MM |
| Product weight | 0.6 KG |
| Ambient air temperature for operation | 0…60 °C |
| Relative humidity | 10…95 % NON-CONDENSING |
| IP degree of protection | IP20 |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Standards | UL 508EN/IEC 61131IEC 61850-3 |
| Product certifications | CEULRCMODVA EtherNet/IPBVGL |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 12.7 CM |
| Package 1 Width | 16.2 CM |
| Package 1 Length | 23.5 CM |
| Package 1 Weight | 881.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 4 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 3.976 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | 4ef40d87-1149-40ff-8202-2b7600a9a574 |
| EU RoHS Directive | Compliant By Exemption (Download) |