calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. SD card and USB port
- 2. 2 analog inputs and a broad choice of I/Os
- 3. Run/stop switch and cartridge extension
- 4. Ethernet and serial line ports
- 5. A bus connector is set to distribute data and power supply when coupling Modicon TM3 expansion modules to Modicon PLC
connector set for M2X1 - power supply
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDMST |
|---|---|
| Accessory / separate part category | CONNECTION ACCESSORIES |
| Product or component type | TERMINAL BLOCK |
| Accessory / separate part type | SCREW TERMINAL BLOCK |
| Range compatibility | MODICON M221MODICON M241 |
| Product compatibility | LOGIC CONTROLLER |
| Accessory / separate part destination | MODICON M221 |
| Number of connectors | 8 TERMINAL BLOCK CONNECTOR(S) |
| Electrical connection | REMOVABLE SCREW TERMINAL BLOCK, 3 TERMINAL(S)FOR CONNECTING THE AC OR DC POWER SUPPLY (PITCH 5.08 MM) |
| Net weight | 0.127 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2 CM |
| Package 1 Width | 23 CM |
| Package 1 Length | 12 CM |
| Package 1 Weight | 36 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 64 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 2.31 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| SCIP Number | C7f21d05-6c92-42e3-989d-d3708bb63262 |
| RoHS Eur Status | Compliant By Exemption |
Reviews
Description
Overview
| Activity | IDMST |
|---|---|
| Accessory / separate part category | CONNECTION ACCESSORIES |
| Product or component type | TERMINAL BLOCK |
| Accessory / separate part type | SCREW TERMINAL BLOCK |
| Range compatibility | MODICON M221MODICON M241 |
| Product compatibility | LOGIC CONTROLLER |
| Accessory / separate part destination | MODICON M221 |
| Number of connectors | 8 TERMINAL BLOCK CONNECTOR(S) |
| Electrical connection | REMOVABLE SCREW TERMINAL BLOCK, 3 TERMINAL(S)FOR CONNECTING THE AC OR DC POWER SUPPLY (PITCH 5.08 MM) |
| Net weight | 0.127 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2 CM |
| Package 1 Width | 23 CM |
| Package 1 Length | 12 CM |
| Package 1 Weight | 36 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 64 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 2.31 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| SCIP Number | C7f21d05-6c92-42e3-989d-d3708bb63262 |
| RoHS Eur Status | Compliant By Exemption |