calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. SD card and USB port
- 2. 2 analog inputs and a broad choice of I/Os
- 3. Run/stop switch and cartridge extension
- 4. Ethernet and serial line ports
- 5. A bus connector is set to distribute data and power supply when coupling Modicon TM3 expansion modules to Modicon PLC
connector set for M221M and TM3 - IO Spring
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDMST |
|---|---|
| Accessory / separate part category | CONNECTION ACCESSORIES |
| Product or component type | TERMINAL BLOCK |
| Accessory / separate part type | SPRING TERMINAL BLOCK |
| Range compatibility | MODICON TM3MODICON M221 |
| Product compatibility | LOGIC CONTROLLERDISCRETE I/O MODULE |
| Accessory / separate part destination | MODICON TM3MODICON M221 |
| Number of connectors | 8 TERMINAL BLOCK CONNECTOR(S) |
| Electrical connection | REMOVABLE SPRING TERMINAL BLOCK, 10 TERMINAL(S)FOR INPUTS/OUTPUTS (PITCH 3.81 MM) REMOVABLE SPRING TERMINAL BLOCK, 11 TERMINAL(S)FOR INPUTS/OUTPUTS (PITCH 3.81 MM) |
| Net weight | 0.127 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.500 CM |
| Package 1 Width | 5.000 CM |
| Package 1 Length | 10.000 CM |
| Package 1 Weight | 71.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 50 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 4.005 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| SCIP Number | C7f21d05-6c92-42e3-989d-d3708bb63262 |
Reviews
Description
Overview
| Activity | IDMST |
|---|---|
| Accessory / separate part category | CONNECTION ACCESSORIES |
| Product or component type | TERMINAL BLOCK |
| Accessory / separate part type | SPRING TERMINAL BLOCK |
| Range compatibility | MODICON TM3MODICON M221 |
| Product compatibility | LOGIC CONTROLLERDISCRETE I/O MODULE |
| Accessory / separate part destination | MODICON TM3MODICON M221 |
| Number of connectors | 8 TERMINAL BLOCK CONNECTOR(S) |
| Electrical connection | REMOVABLE SPRING TERMINAL BLOCK, 10 TERMINAL(S)FOR INPUTS/OUTPUTS (PITCH 3.81 MM) REMOVABLE SPRING TERMINAL BLOCK, 11 TERMINAL(S)FOR INPUTS/OUTPUTS (PITCH 3.81 MM) |
| Net weight | 0.127 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.500 CM |
| Package 1 Width | 5.000 CM |
| Package 1 Length | 10.000 CM |
| Package 1 Weight | 71.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 50 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 4.005 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| SCIP Number | C7f21d05-6c92-42e3-989d-d3708bb63262 |