connection cable USB/RJ45 - for connection between PC and drive
SKU :
TCSMCNAM3M002P
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 444.38
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Unika interlocked socket - 63 A - 3P + N + E - 380...415 V AC - IP65 - panel
connection cable USB/RJ45 - for connection between PC and drive
AEDÂ 444.38
- Specifications
- Documents
- Reviews
Overview
| Activity | IDVSD |
|---|---|
| Part Number | TCSMCNAM3M002P |
| accessory / separate part category | connection accessory |
| Accessory / separate part type | cordset |
| Device connection | between PC and drive |
| Connector Type | USB/RJ45 |
| Range Compatibility | Altivar Machine ATV340, Lexium 32i, Lexium 28, Lexium ILA, ILE, ILS, Acti9 Smartlink, Altivar 312 Solar, SoMove, Altivar Machine ATV320, Altivar 12 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | IDVSD |
|---|---|
| Part Number | TCSMCNAM3M002P |
| accessory / separate part category | connection accessory |
| Accessory / separate part type | cordset |
| Device connection | between PC and drive |
| Connector Type | USB/RJ45 |
| Range Compatibility | Altivar Machine ATV340, Lexium 32i, Lexium 28, Lexium ILA, ILE, ILS, Acti9 Smartlink, Altivar 312 Solar, SoMove, Altivar Machine ATV320, Altivar 12 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account