calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
CONNECTION CABLE TO LTMCU 1M
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Range | TESYS |
|---|---|
| Product or component type | DISPLAY CABLE |
| Accessory / separate part category | DISPLAY AND SIGNALLING ACCESSORY |
| Range compatibility | TESYS TESYS T LTMR MOTOR CONTROLLERTESYS TESYS T LTME EXTENSION MODULETESYS TESYS T LTMCU OPERATOR CONTROL UNIT |
| Cable length | 1 M |
| Connections - terminals | 2 X CONNECTOR RJ45 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 0.500 CM |
| Package 1 Width | 19.000 CM |
| Package 1 Length | 23.000 CM |
| Package 1 Weight | 47.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 80 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 4.460 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Silicone-free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Range | TESYS |
|---|---|
| Product or component type | DISPLAY CABLE |
| Accessory / separate part category | DISPLAY AND SIGNALLING ACCESSORY |
| Range compatibility | TESYS TESYS T LTMR MOTOR CONTROLLERTESYS TESYS T LTME EXTENSION MODULETESYS TESYS T LTMCU OPERATOR CONTROL UNIT |
| Cable length | 1 M |
| Connections - terminals | 2 X CONNECTOR RJ45 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 0.500 CM |
| Package 1 Width | 19.000 CM |
| Package 1 Length | 23.000 CM |
| Package 1 Weight | 47.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 80 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 4.460 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Silicone-free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |