compact smart relay Zelio Logic - 20 I O - 48 V AC - no clock - display
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
compact smart relay Zelio Logic - 20 I O - 48 V AC - no clock - display
Excl. Tax
Excl. Tax
Product Details
Activity | IDMST |
---|---|
Pincode Group | default |
Part Number | SR2A201E |
[Uimp] rated impulse withstand voltage | 4 kV conforming to EN/IEC 60947-1 and EN/IEC 60664-1 |
[Us] rated supply voltage | 48 V AC |
net weight | 0.38 kg |
output voltage limits | 24...250 V AC, 5...30 V DC |
product or component type | compact smart relay |
range of product | Zelio Logic |
supply voltage limits | 40.8-52.8 V |
contacts type and composition | NO |
Supply frequency | 50/60 Hz |
Number or control scheme lines | 0-240 with ladder programming |
Immunity to microbreaks | 10 ms repeated 20 times |
Power consumption in VA | 5.7 VA without extension |
Discrete input current | 1.2 mA |
Current state 1 guaranteed | >= 0.5 mA |
Voltage state 1 guaranteed | >= 20 V |
Maximum supply current | 110 mA (without extension) |
Switching capacity in mA | >= 10 mA at 12 V |
Discrete input frequency | 57...63 Hz, 47...53 Hz |
Output thermal current | 8 A for all 8 outputs |
Discrete input voltage | 48 V AC |
Clock | without |
Local display | with |
Voltage state 0 guaranteed | <= 17 V |
Current state 0 guaranteed | <= 0.4 mA |
Isolation voltage | 1780 V |
Operating rate in Hz | 0.1 Hz (at Ie) for relay output, 10 Hz (no load) for relay output |
Discrete input number | 12 |
Analogue input number | 0 |
Input Impedance | 24 kOhm |
Electrical Durability | AC-12: 500000 cycles at 230 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1, AC-15: 500000 cycles at 230 V, 0.9 A for relay output conforming to EN/IEC 60947-5-1, DC-12: 500000 cycles at 24 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1, DC-13: 500000 cycles at 24 V, 0.6 A for relay output conforming to EN/IEC 60947-5-1 |