compact smart relay Zelio Logic - 20 I O - 100..240 V AC - no clock - display
SKU :
        SR2A201FU
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                    
                        
                            AED 1,009.95                        
                    
                
                        
                
                
                        AED 933.00                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            
            
                Unika interlocked socket - 63 A - 3P + N + E - 380...415 V AC - IP65 - panel            
            
            
        
    
    
    
    
    
    
    
    compact smart relay Zelio Logic - 20 I O - 100..240 V AC - no clock - display
                    
                        
                            AED 1,009.95                        
                    
                
                        
                
                
                        AED 933.00                    
                
                
                
            
        
        Loading...    
             0 ? 'true' : 'false'"
                @click.prevent="showDropDown = !showDropDown;"
                placeholder="Type seller name or choose from the list"
                title="">
            
        
        - Specifications
- Documents
- Reviews
Overview
| Activity | IDMST | 
|---|---|
| Part Number | SR2A201FU | 
| ambient air temperature for storage | -40-70 °C | 
| connections - terminals | screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid, screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) solid, screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end, screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) solid, screw terminals, 2 x 0.25...2 x 0.75 mm² (AWG 24...AWG 18) flexible with cable end | 
| IP degree of protection | IP20 (terminal block) conforming to IEC 60529, IP40 (front panel) conforming to IEC 60529 | 
| mechanical durability | 10000000 cycles for relay output | 
| net weight | 0.38 kg | 
| supply voltage limits | 85-264 V | 
| tightening torque | 0.5 N.m | 
| contacts type and composition | NO for relay output | 
| Supply frequency | 50/60 Hz | 
| Number or control scheme lines | 0-240 with ladder programming | 
| Clock drift | 12 min/year at 0-55 °C, 6 s/month at 25-25 °C | 
| Immunity to microbreaks | 10 ms | 
| Power consumption in VA | 11 VA without extension | 
| Discrete input current | 0.6 mA | 
| Current state 1 guaranteed | >= 0.17 mA (discrete input) | 
| Voltage state 1 guaranteed | >= 79 V for discrete input | 
| Maximum supply current | 100 mA at 100 V (without extension), 50 mA at 240 V (without extension) | 
| Switching capacity in mA | >= 10 mA at 12 V (relay output) | 
| Maximum altitude transport | 3048 m | 
| Cycle time | 6-90 ms | 
| Checks | program memory on each power up | 
| Disturbance radiated/conducted | class B conforming to EN 55022-11 group 1 | 
| Discrete input frequency | 47...53 Hz, 57...63 Hz | 
| Output thermal current | 8 A for all 8 outputs for relay output | 
| Discrete input voltage | 100...240 V AC | 
| Backup time | 10 years at 25 °C | 
| Clock | without | 
| Local display | with | 
| Voltage state 0 guaranteed | <= 40 V for discrete input | 
| Current state 0 guaranteed | <= 0.5 mA (discrete input) | 
| Isolation voltage | 1780 V | 
| Operating rate in Hz | 0.1 Hz (at Ie) for relay output, 10 Hz (no load) for relay output | 
| Discrete input number | 12 | 
| Analogue input number | 0 | 
| ambient air temperature for operation | -20-40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2, -20-55 °C conforming to IEC 60068-2-1 and IEC 60068-2-2 | 
| standards | EN/IEC 61000-4-12, EN/IEC 60068-2-6 Fc, EN/IEC 61000-4-5, EN/IEC 60068-2-27 Ea, EN/IEC 61000-4-6 level 3, EN/IEC 61000-4-3, EN/IEC 61000-4-4 level 3, EN/IEC 61000-4-11, EN/IEC 61000-4-2 level 3 | 
| environmental characteristic | EMC directive conforming to EN/IEC 61000-6-2, EMC directive conforming to EN/IEC 61000-6-3, EMC directive conforming to EN/IEC 61000-6-4, EMC directive conforming to EN/IEC 61131-2 zone B, low voltage directive conforming to EN/IEC 61131-2 | 
| Input Impedance | 350 kOhm for discrete input | 
| Electrical Durability | AC-12: 500000 cycles at 230 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1, AC-15: 500000 cycles at 230 V, 0.9 A for relay output conforming to EN/IEC 60947-5-1, DC-12: 500000 cycles at 24 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1, DC-13: 500000 cycles at 24 V, 0.6 A for relay output conforming to EN/IEC 60947-5-1 | 
Documents
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Overview
| Activity | IDMST | 
|---|---|
| Part Number | SR2A201FU | 
| ambient air temperature for storage | -40-70 °C | 
| connections - terminals | screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid, screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) solid, screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end, screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) solid, screw terminals, 2 x 0.25...2 x 0.75 mm² (AWG 24...AWG 18) flexible with cable end | 
| IP degree of protection | IP20 (terminal block) conforming to IEC 60529, IP40 (front panel) conforming to IEC 60529 | 
| mechanical durability | 10000000 cycles for relay output | 
| net weight | 0.38 kg | 
| supply voltage limits | 85-264 V | 
| tightening torque | 0.5 N.m | 
| contacts type and composition | NO for relay output | 
| Supply frequency | 50/60 Hz | 
| Number or control scheme lines | 0-240 with ladder programming | 
| Clock drift | 12 min/year at 0-55 °C, 6 s/month at 25-25 °C | 
| Immunity to microbreaks | 10 ms | 
| Power consumption in VA | 11 VA without extension | 
| Discrete input current | 0.6 mA | 
| Current state 1 guaranteed | >= 0.17 mA (discrete input) | 
| Voltage state 1 guaranteed | >= 79 V for discrete input | 
| Maximum supply current | 100 mA at 100 V (without extension), 50 mA at 240 V (without extension) | 
| Switching capacity in mA | >= 10 mA at 12 V (relay output) | 
| Maximum altitude transport | 3048 m | 
| Cycle time | 6-90 ms | 
| Checks | program memory on each power up | 
| Disturbance radiated/conducted | class B conforming to EN 55022-11 group 1 | 
| Discrete input frequency | 47...53 Hz, 57...63 Hz | 
| Output thermal current | 8 A for all 8 outputs for relay output | 
| Discrete input voltage | 100...240 V AC | 
| Backup time | 10 years at 25 °C | 
| Clock | without | 
| Local display | with | 
| Voltage state 0 guaranteed | <= 40 V for discrete input | 
| Current state 0 guaranteed | <= 0.5 mA (discrete input) | 
| Isolation voltage | 1780 V | 
| Operating rate in Hz | 0.1 Hz (at Ie) for relay output, 10 Hz (no load) for relay output | 
| Discrete input number | 12 | 
| Analogue input number | 0 | 
| ambient air temperature for operation | -20-40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2, -20-55 °C conforming to IEC 60068-2-1 and IEC 60068-2-2 | 
| standards | EN/IEC 61000-4-12, EN/IEC 60068-2-6 Fc, EN/IEC 61000-4-5, EN/IEC 60068-2-27 Ea, EN/IEC 61000-4-6 level 3, EN/IEC 61000-4-3, EN/IEC 61000-4-4 level 3, EN/IEC 61000-4-11, EN/IEC 61000-4-2 level 3 | 
| environmental characteristic | EMC directive conforming to EN/IEC 61000-6-2, EMC directive conforming to EN/IEC 61000-6-3, EMC directive conforming to EN/IEC 61000-6-4, EMC directive conforming to EN/IEC 61131-2 zone B, low voltage directive conforming to EN/IEC 61131-2 | 
| Input Impedance | 350 kOhm for discrete input | 
| Electrical Durability | AC-12: 500000 cycles at 230 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1, AC-15: 500000 cycles at 230 V, 0.9 A for relay output conforming to EN/IEC 60947-5-1, DC-12: 500000 cycles at 24 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1, DC-13: 500000 cycles at 24 V, 0.6 A for relay output conforming to EN/IEC 60947-5-1 | 
Documents
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            