TeSys F - contactor coil - LX4FH - 24 V DC
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
TeSys F - contactor coil - LX4FH - 24 V DC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYS |
| Product or component type | CONTACTOR COIL |
| Device short name | LX4FH |
| Range compatibility | TESYS TESYS F LC1F CONTACTOR |
| Product compatibility | LC1F265LC1F330 |
| Control circuit type | DC LOW CONSUMPTION |
| [Uc] control circuit voltage | 24 V DC |
| Inductance of closed circuit | 26.3 H |
| Average resistance | 0.9 OHM INRUSH AT 20 °C192 OHM HOLDING AT 20 °C |
| Operating time | 40...50 MS CLOSING40...65 MS OPENING |
| Mechanical durability | 10 MCYCLES |
| Maximum operating rate | 2400 CYC/H 55 °C |
| Coil technology | WITHOUT BUILT-IN SUPPRESSOR MODULE |
| Control circuit voltage limits | OPERATIONAL: 0.85...1.1 UC (AT 55 °C)DROP-OUT: 0.15...0.2 UC (AT 55 °C) |
| Inrush power in W | 750 W (AT 20 °C) |
| Hold-in power consumption in W | 5 W AT 20 °C |
| Ambient air temperature for operation | -5…55 °C |
| Net weight | 0.74 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.5 CM |
| Package 1 Width | 10.0 CM |
| Package 1 Length | 18.5 CM |
| Package 1 Weight | 864.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 10.808 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 95 |
| Total lifecycle Carbon footprint | 70 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.9122731131826548 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.049774529084509175 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0003999825873412172 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 68.82266544572599 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 69 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.28693227533080673 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 975ba4d0-bc82-40e2-8faa-6f6819f63b0c |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYS |
| Product or component type | CONTACTOR COIL |
| Device short name | LX4FH |
| Range compatibility | TESYS TESYS F LC1F CONTACTOR |
| Product compatibility | LC1F265LC1F330 |
| Control circuit type | DC LOW CONSUMPTION |
| [Uc] control circuit voltage | 24 V DC |
| Inductance of closed circuit | 26.3 H |
| Average resistance | 0.9 OHM INRUSH AT 20 °C192 OHM HOLDING AT 20 °C |
| Operating time | 40...50 MS CLOSING40...65 MS OPENING |
| Mechanical durability | 10 MCYCLES |
| Maximum operating rate | 2400 CYC/H 55 °C |
| Coil technology | WITHOUT BUILT-IN SUPPRESSOR MODULE |
| Control circuit voltage limits | OPERATIONAL: 0.85...1.1 UC (AT 55 °C)DROP-OUT: 0.15...0.2 UC (AT 55 °C) |
| Inrush power in W | 750 W (AT 20 °C) |
| Hold-in power consumption in W | 5 W AT 20 °C |
| Ambient air temperature for operation | -5…55 °C |
| Net weight | 0.74 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.5 CM |
| Package 1 Width | 10.0 CM |
| Package 1 Length | 18.5 CM |
| Package 1 Weight | 864.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 10.808 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 95 |
| Total lifecycle Carbon footprint | 70 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.9122731131826548 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.049774529084509175 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0003999825873412172 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 68.82266544572599 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 69 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.28693227533080673 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 975ba4d0-bc82-40e2-8faa-6f6819f63b0c |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |