
calcActive())">
Clipsal - ceiling rose - plug in type - 6A -250V
PS1_WE
AEDÂ 30.18
AEDÂ 26.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
PS1_WE
Clipsal - ceiling rose - plug in type - 6A -250V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Clipsal - ceiling rose - plug in type - 6A -250V
AEDÂ 30.18
AEDÂ 26.00
Product Details
Rated current | 6:00 AM |
---|---|
Part Number | PS1_WE |
Activity | HDCWD |
Colour Code | WE |
Colour | white electric |
device mounting | surface |
Product Brand | Clipsal |
product or component type | ceiling rose |
Provided Equipment | cover, base |
Range | Actassi |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account