Circuit breaker Easypact EZC100H - TMD - 80 A - 1 pole 1d
SKU :
EZC100H1080
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 216.27
AEDÂ 140.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
- Outstanding durability with the features you need
- Easy to order and stock
- High quality: using advanced manufacturing methods and premium materials
- Modular design helps to increase the shop floor efficiency, enables faster delivery of switch boards
- Answers to the most stringent application with most reliable distribution systems ensuring continuity of service
- Environmental performance of the product
Circuit breaker Easypact EZC100H - TMD - 80 A - 1 pole 1d
AEDÂ 216.27
AEDÂ 140.00
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Part Number | EZC100H1080 |
| [ics] Rated Service Breaking Capacity | 5 kA at 125 V DC conforming to IEC 60947-2, 12.5 kA at 220/230/240 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA at 110/130 V AC 50/60 Hz conforming to IEC 60947-2, 2.5 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2, 2.5 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
| [ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
| Breaking Capacity | 10 kA Icu at 125 V DC 1P conforming to IEC 60947-2, 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2, 5 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2, 5 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2 |
| breaking capacity | 10 kA Icu at 125 V DC 1P conforming to IEC 60947-2|25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2|5 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2|5 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2|50 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 |
| Breaking Capacity Code | H |
| Circuit Breaker Name | Easypact EZC100H |
| Connection Pitch | 25 mm |
| Downside Connection | front |
| Earth-leakage Protection | without |
| Neutral Protection Setting | without protection |
| suitability for isolation | yes conforming to IEC 60947-2 |
| Trip Unit Name | TM-D |
| trip unit rating | 80-80 A at 50 °C |
| trip unit technology | thermal-magnetic |
| Upside Connection | front |
| utilisation category | category A |
| Weight | 354.0 g |
| Package1 Length*Width*Height | 14.0 cm x 9.5 cm x 3.2 cm |
| Country of Manufacturing | Thailand |
| [in] Rated Current | 80 A at 40 °C |
| [ue] Rated Operational Voltage | 125 V DC conforming to IEC 60947-2, 415 V AC 50/60 Hz conforming to IEC 60947-2 |
| ambient air temperature for operation | -25-70 °C |
| ambient air temperature for storage | -35-85 °C |
| compatibility code | EZC100 |
| control type | toggle |
| Depth | 60 mm |
| device application | distribution |
| device short name | Easypact EZC100H |
| Electrical Durability | category A: 1500 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
| Height | 130 mm |
| IK degree of protection | IK07 conforming to IEC 62262 |
| IP degree of protection | IP20 conforming to IEC 60529 |
| local signalling | positive contact indication |
| Market Segment | small commercial |
| mechanical durability | 8500 cycles |
| mounting mode | fixed |
| mounting support | backplate |
| network frequency | 50/60 Hz |
| network type | AC, DC |
| Poles Description | 1P |
| pollution degree | 3 conforming to IEC 60664-1, 3 conforming to IEC 947-1 |
| Product Name | EasyPact EZC |
| product or component type | circuit breaker |
| Protection Type | short-circuit protection, overload protection |
| Range | EasyPact |
| range of product | EasyPact |
| standards | EN/IEC 60947-2, JIS C8201-2-2, GB/T 14048.2, EN/IEC 60947-1 |
| width | 25 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCCB |
|---|---|
| Part Number | EZC100H1080 |
| [ics] Rated Service Breaking Capacity | 5 kA at 125 V DC conforming to IEC 60947-2, 12.5 kA at 220/230/240 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA at 110/130 V AC 50/60 Hz conforming to IEC 60947-2, 2.5 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2, 2.5 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
| [ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
| Breaking Capacity | 10 kA Icu at 125 V DC 1P conforming to IEC 60947-2, 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2, 5 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2, 5 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2 |
| breaking capacity | 10 kA Icu at 125 V DC 1P conforming to IEC 60947-2|25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2|5 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2|5 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2|50 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 |
| Breaking Capacity Code | H |
| Circuit Breaker Name | Easypact EZC100H |
| Connection Pitch | 25 mm |
| Downside Connection | front |
| Earth-leakage Protection | without |
| Neutral Protection Setting | without protection |
| suitability for isolation | yes conforming to IEC 60947-2 |
| Trip Unit Name | TM-D |
| trip unit rating | 80-80 A at 50 °C |
| trip unit technology | thermal-magnetic |
| Upside Connection | front |
| utilisation category | category A |
| Weight | 354.0 g |
| Package1 Length*Width*Height | 14.0 cm x 9.5 cm x 3.2 cm |
| Country of Manufacturing | Thailand |
| [in] Rated Current | 80 A at 40 °C |
| [ue] Rated Operational Voltage | 125 V DC conforming to IEC 60947-2, 415 V AC 50/60 Hz conforming to IEC 60947-2 |
| ambient air temperature for operation | -25-70 °C |
| ambient air temperature for storage | -35-85 °C |
| compatibility code | EZC100 |
| control type | toggle |
| Depth | 60 mm |
| device application | distribution |
| device short name | Easypact EZC100H |
| Electrical Durability | category A: 1500 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
| Height | 130 mm |
| IK degree of protection | IK07 conforming to IEC 62262 |
| IP degree of protection | IP20 conforming to IEC 60529 |
| local signalling | positive contact indication |
| Market Segment | small commercial |
| mechanical durability | 8500 cycles |
| mounting mode | fixed |
| mounting support | backplate |
| network frequency | 50/60 Hz |
| network type | AC, DC |
| Poles Description | 1P |
| pollution degree | 3 conforming to IEC 60664-1, 3 conforming to IEC 947-1 |
| Product Name | EasyPact EZC |
| product or component type | circuit breaker |
| Protection Type | short-circuit protection, overload protection |
| Range | EasyPact |
| range of product | EasyPact |
| standards | EN/IEC 60947-2, JIS C8201-2-2, GB/T 14048.2, EN/IEC 60947-1 |
| width | 25 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













