calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Outstanding durability with the features you need
- 2. Easy to order and stock
- 3. High quality: using advanced manufacturing methods and premium materials
- 4. Modular design helps to increase the shop floor efficiency, enables faster delivery of switch boards
- 5. Answers to the most stringent application with most reliable distribution systems ensuring continuity of service
- 6. Meet your needs with flexibility to achieve system efficiency during the design phase
- 7. ETA trip unit offers protect overload& short-circuit conditions, measurements, display and current maximeters
- 8. Samrt& Reliable: digital LCD screen can be set and display important currents parameters for protection
- 9. Multiple international standards certificated
- 10. Green Premium with recognized environmental claims
circuit breaker EasyPact CVS160N, 50 kA at 415 VAC, 125 A rating thermal magnetic TM-D trip unit, 3P 3d
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Range | EASYPACT |
| Range of product | EASYPACT CVS100...250 |
| Product name | EASYPACT CVS |
| Device short name | CVS160N |
| Product or component type | CIRCUIT BREAKER |
| Device application | DISTRIBUTION |
| Poles description | 3P |
| Protected poles description | 3D |
| Earth leakage protection (Vigi add on) | WITHOUT |
| [In] rated current | 125 A AT 50 °C |
| Network type | AC |
| Utilisation category | CATEGORY A |
| [Icu] Breaking capacity | 50 KA ICU AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-240 KA ICU AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-280 KA ICU AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Trip unit name | TM-D |
| Trip unit technology | THERMAL-MAGNETIC |
| Trip unit rating | 125 A AT 40 °C |
| Protection type | OVERLOAD PROTECTION (THERMAL)SHORT-CIRCUIT PROTECTION (MAGNETIC) |
| [Uimp] rated impulse withstand voltage | 8 KV CONFORMING TO EN/IEC 60947-2 |
| Network frequency | 50/60 HZ |
| Breaking capacity code | N |
| [Ics] rated service breaking capacity | 30 KA AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-250 KA AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-280 KA AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Mechanical durability | 25000 CYCLES |
| Electrical durability | 12000 CYCLES 415 V IN CONFORMING TO IEC 60947-2 |
| control type | TOGGLE |
| Thermal protection adjustment range | 0…125 A |
| Long time pick-up adjustment type Ir | ADJUSTABLE |
| Long time pick-up adjustment range | 0.7...1 X IN |
| Long time delay adjustment type | FIXED |
| Short-time delay adjustment type | FIXED |
| Instantaneous pick-up adjustment type Ii | FIXED |
| Instantaneous pick-up adjustment range | 1250 A |
| Contact position indicator | YES |
| Mounting support | BACKPLATE |
| Mounting mode | FIXED |
| Upside connection | FRONT |
| Downside connection | FRONT |
| Connections - terminals | SCREW CONNECTION |
| Connection pitch | 35 MM |
| Compatibility code | CVS160 |
| Width | 105 MM |
| Depth | 86 MM |
| Height | 161 MM |
| Net weight | 1.5 KG |
| Standards | EN 60947-2IEC 60947-2 |
| Product certifications | IECGOST |
| Electrical shock protection class | CLASS II |
| IP degree of protection | IP40 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -50…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 16.1 CM |
| Package 1 Width | 10.5 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 2.1 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 190 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 12.33962387928569 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 12 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.5479516010018496 |
| Carbon footprint of the distribution phase [A4] | 0.5 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.04021685776219928 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 174.1707578947368 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 174 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3.337385519505842 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3 kg CO2 eq. |
| SCIP Number | 49bf38c5-56a0-475d-90bd-a88ef3d2ace2 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Range | EASYPACT |
| Range of product | EASYPACT CVS100...250 |
| Product name | EASYPACT CVS |
| Device short name | CVS160N |
| Product or component type | CIRCUIT BREAKER |
| Device application | DISTRIBUTION |
| Poles description | 3P |
| Protected poles description | 3D |
| Earth leakage protection (Vigi add on) | WITHOUT |
| [In] rated current | 125 A AT 50 °C |
| Network type | AC |
| Utilisation category | CATEGORY A |
| [Icu] Breaking capacity | 50 KA ICU AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-240 KA ICU AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-280 KA ICU AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Trip unit name | TM-D |
| Trip unit technology | THERMAL-MAGNETIC |
| Trip unit rating | 125 A AT 40 °C |
| Protection type | OVERLOAD PROTECTION (THERMAL)SHORT-CIRCUIT PROTECTION (MAGNETIC) |
| [Uimp] rated impulse withstand voltage | 8 KV CONFORMING TO EN/IEC 60947-2 |
| Network frequency | 50/60 HZ |
| Breaking capacity code | N |
| [Ics] rated service breaking capacity | 30 KA AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-250 KA AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-280 KA AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Mechanical durability | 25000 CYCLES |
| Electrical durability | 12000 CYCLES 415 V IN CONFORMING TO IEC 60947-2 |
| control type | TOGGLE |
| Thermal protection adjustment range | 0…125 A |
| Long time pick-up adjustment type Ir | ADJUSTABLE |
| Long time pick-up adjustment range | 0.7...1 X IN |
| Long time delay adjustment type | FIXED |
| Short-time delay adjustment type | FIXED |
| Instantaneous pick-up adjustment type Ii | FIXED |
| Instantaneous pick-up adjustment range | 1250 A |
| Contact position indicator | YES |
| Mounting support | BACKPLATE |
| Mounting mode | FIXED |
| Upside connection | FRONT |
| Downside connection | FRONT |
| Connections - terminals | SCREW CONNECTION |
| Connection pitch | 35 MM |
| Compatibility code | CVS160 |
| Width | 105 MM |
| Depth | 86 MM |
| Height | 161 MM |
| Net weight | 1.5 KG |
| Standards | EN 60947-2IEC 60947-2 |
| Product certifications | IECGOST |
| Electrical shock protection class | CLASS II |
| IP degree of protection | IP40 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -50…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 16.1 CM |
| Package 1 Width | 10.5 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 2.1 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 190 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 12.33962387928569 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 12 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.5479516010018496 |
| Carbon footprint of the distribution phase [A4] | 0.5 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.04021685776219928 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 174.1707578947368 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 174 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3.337385519505842 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3 kg CO2 eq. |
| SCIP Number | 49bf38c5-56a0-475d-90bd-a88ef3d2ace2 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |













