Circuit breaker ComPacT NSX100M AC/DC, 40kA at 240VAC, TMD trip unit 40A, 1 pole 1d
SKU :
C10M1TM040
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 797.28
AEDÂ 526.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
discrete input module - 16 inputs - 24 V DC positive - Safety
Circuit breaker ComPacT NSX100M AC/DC, 40kA at 240VAC, TMD trip unit 40A, 1 pole 1d
AEDÂ 797.28
AEDÂ 526.00
Loading...
0 ? 'true' : 'false'"
@click.prevent="showDropDown = !showDropDown;"
placeholder="Type seller name or choose from the list"
title="">
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Part Number | C10M1TM040 |
| [ics] Rated Service Breaking Capacity | 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA at 250 V DC conforming to IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947-2 |
| breaking capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA Icu at 250 V DC conforming to IEC 60947-2 |
| Breaking Capacity Code | M 40 kA 240 V AC |
| Connection Pitch | 35 mm |
| Downside Connection | front |
| Earth-leakage Protection | without |
| overvoltage category | class II |
| Protected Poles Description | 1D |
| suitability for isolation | yes conforming to EN/IEC 60947-2 |
| Trip Unit Name | TM-D |
| trip unit rating | 40-40 A at 40 °C |
| trip unit technology | thermal-magnetic |
| Upside Connection | front |
| utilisation category | category A |
| ambient air temperature for storage | -50-85 °C |
| compatibility code | NSX100 |
| control type | toggle |
| Depth | 86 mm |
| device application | distribution |
| device short name | NSX100M |
| Electrical Durability | 20000 cycles at 277 V In/2, 10000 cycles at 277 V In |
| Height | 161 mm |
| IK degree of protection | IK07 conforming to IEC 62262 |
| IP degree of protection | IP40 conforming to IEC 60529 |
| mechanical durability | 20000 cycles |
| mounting mode | fixed |
| mounting support | backplate |
| net weight | 0.7 kg |
| network frequency | 50/60 Hz |
| network type | AC, DC |
| operating altitude | 0...2000 m without derating, 2000 m...5000 m with derating |
| Poles Description | 1P |
| pollution degree | 3 conforming to IEC 60664-1 |
| product certifications | CCC, EAC, Marine |
| product or component type | circuit breaker |
| Protection Type | L : for overload protection (thermal), I : for short-circuit protection (magnetic) |
| Range | ComPacT new generation |
| range of product | ComPacT NSX100...250 new generation, ComPacT NSX100...250 DC new generation |
| relative humidity | 0-95 % |
| width | 35 mm |
| Trip unit protection functions | LI |
| Long time delay adjustment type | fixed |
| Instantaneous pick-up adjustment type Ii | fixed |
| Instantaneous pick-up adjustment range | 500 A |
| Long time pick-up adjustment range | 1 x In |
| Long time pick-up adjustment type Ir | fixed |
| ambient air temperature for operation | -25-70 °C |
| standards | EN/IEC 60947 |
| Electrical Shock Protection Class | class II |
| mounting position | horizontal and vertical, flat on the back |
| [Ui] rated insulation voltage | 750 V AC 50/60 Hz conforming to IEC 60947-2 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCCB |
|---|---|
| Part Number | C10M1TM040 |
| [ics] Rated Service Breaking Capacity | 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA at 250 V DC conforming to IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947-2 |
| breaking capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA Icu at 250 V DC conforming to IEC 60947-2 |
| Breaking Capacity Code | M 40 kA 240 V AC |
| Connection Pitch | 35 mm |
| Downside Connection | front |
| Earth-leakage Protection | without |
| overvoltage category | class II |
| Protected Poles Description | 1D |
| suitability for isolation | yes conforming to EN/IEC 60947-2 |
| Trip Unit Name | TM-D |
| trip unit rating | 40-40 A at 40 °C |
| trip unit technology | thermal-magnetic |
| Upside Connection | front |
| utilisation category | category A |
| ambient air temperature for storage | -50-85 °C |
| compatibility code | NSX100 |
| control type | toggle |
| Depth | 86 mm |
| device application | distribution |
| device short name | NSX100M |
| Electrical Durability | 20000 cycles at 277 V In/2, 10000 cycles at 277 V In |
| Height | 161 mm |
| IK degree of protection | IK07 conforming to IEC 62262 |
| IP degree of protection | IP40 conforming to IEC 60529 |
| mechanical durability | 20000 cycles |
| mounting mode | fixed |
| mounting support | backplate |
| net weight | 0.7 kg |
| network frequency | 50/60 Hz |
| network type | AC, DC |
| operating altitude | 0...2000 m without derating, 2000 m...5000 m with derating |
| Poles Description | 1P |
| pollution degree | 3 conforming to IEC 60664-1 |
| product certifications | CCC, EAC, Marine |
| product or component type | circuit breaker |
| Protection Type | L : for overload protection (thermal), I : for short-circuit protection (magnetic) |
| Range | ComPacT new generation |
| range of product | ComPacT NSX100...250 new generation, ComPacT NSX100...250 DC new generation |
| relative humidity | 0-95 % |
| width | 35 mm |
| Trip unit protection functions | LI |
| Long time delay adjustment type | fixed |
| Instantaneous pick-up adjustment type Ii | fixed |
| Instantaneous pick-up adjustment range | 500 A |
| Long time pick-up adjustment range | 1 x In |
| Long time pick-up adjustment type Ir | fixed |
| ambient air temperature for operation | -25-70 °C |
| standards | EN/IEC 60947 |
| Electrical Shock Protection Class | class II |
| mounting position | horizontal and vertical, flat on the back |
| [Ui] rated insulation voltage | 750 V AC 50/60 Hz conforming to IEC 60947-2 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













