calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Circuit breaker ComPacT NSX100F, 36kA at 415VAC, TMD trip unit 40A, 50 degrees C, 4 poles 4D
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| net weight | 2.4 kg |
| Range | COMPACT |
| Product name | COMPACT NSX |
| Device short name | NSX100F |
| Product or component type | CIRCUIT BREAKER |
| Device application | DISTRIBUTION |
| Poles description | 4P |
| Protected poles description | 4D |
| Neutral position | LEFT |
| [In] rated current | 40 A AT 50 °C |
| [Ue] rated operational voltage | 690 V AC 50/60 HZ |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Suitability for isolation | YES CONFORMING TO EN/IEC 60947-2 |
| Utilisation category | CATEGORY A |
| Breaking capacity | 85 KA ICU AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-236 KA ICU AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-235 KA ICU AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-225 KA ICU AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-222 KA ICU AT 525 V AC 50/60 HZ CONFORMING TO IEC 60947-28 KA ICU AT 660/690 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Breaking capacity code | F 36 KA 415 V AC |
| Trip unit name | TM-D |
| Trip unit technology | THERMAL-MAGNETIC |
| Trip unit protection functions | LI |
| control type | TOGGLE |
| Circuit breaker mounting mode | FIXED |
| [Ui] rated insulation voltage | 800 V AC 50/60 HZ |
| [Uimp] rated impulse withstand voltage | 8 KV |
| [Ics] rated service breaking capacity | 85 KA AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-236 KA AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-235 KA AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-212 KA AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-211 KA AT 525 V AC 50/60 HZ CONFORMING TO IEC 60947-24 KA AT 660/690 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Mechanical durability | 50000 CYCLES |
| Electrical durability | 50000 CYCLES AT 440 V IN/230000 CYCLES AT 440 V IN20000 CYCLES AT 690 V IN/210000 CYCLES AT 690 V IN |
| Power dissipation per pole | 5.47 W |
| Mounting support | BACKPLATE |
| Mounting position | HORIZONTAL AND VERTICALFLAT ON THE BACK |
| Upside connection | FRONT |
| Downside connection | FRONT |
| Connection pitch | 35 MM |
| Protection type | L : FOR OVERLOAD PROTECTION (THERMAL)I : FOR SHORT-CIRCUIT PROTECTION (MAGNETIC) |
| Trip unit rating | 40 A AT 50 °C |
| Long-time pick-up adjustment type Ir (thermal protection) | ADJUSTABLE |
| [Ir] long-time protection pick-up adjustment range | 0.7...1 X IN |
| Long-time protection delay adjustment type tr | FIXED |
| [tr] long-time delay adjustment range | 120…400 S AT 1.5 X IN15 S AT 6 X IR |
| Neutral protection setting | 1 X IR (4D) |
| Instantaneous protection pick-up adjustment type Ii | FIXED |
| [Ii] instantaneous protection pick-up adjustment range | 500 A |
| Earth-leakage protection | WITHOUT |
| Number of slots | 5 SLOT(S) |
| Width (W) | 140 MM |
| Height (H) | 161 MM |
| Depth (D) | 86 MM |
| Net weight | 2.4 KG |
| Standards | EN/IEC 60947-2 |
| Overvoltage category | III |
| Electrical shock protection class | CLASS II ON FRONT FACE |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| IK degree of protection | IK07 CONFORMING TO IEC 62262 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -50…85 °C |
| Relative humidity | 0…95 % |
| Operating altitude | 0...2000 M WITHOUT DERATING2000 M...5000 M WITH DERATING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 106 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 13.058285714285713 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 13 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.6814476967930029 |
| Carbon footprint of the distribution phase [A4] | 0.7 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.19953860058309036 |
| Carbon footprint of the installation phase [A5] | 0.2 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 88.41000959999997 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 88 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3.996630320699708 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4 kg CO2 eq. |
| SCIP Number | 3874e08b-fcb8-4aa9-87c4-d36abebf2833 |
Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| net weight | 2.4 kg |
| Range | COMPACT |
| Product name | COMPACT NSX |
| Device short name | NSX100F |
| Product or component type | CIRCUIT BREAKER |
| Device application | DISTRIBUTION |
| Poles description | 4P |
| Protected poles description | 4D |
| Neutral position | LEFT |
| [In] rated current | 40 A AT 50 °C |
| [Ue] rated operational voltage | 690 V AC 50/60 HZ |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Suitability for isolation | YES CONFORMING TO EN/IEC 60947-2 |
| Utilisation category | CATEGORY A |
| Breaking capacity | 85 KA ICU AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-236 KA ICU AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-235 KA ICU AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-225 KA ICU AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-222 KA ICU AT 525 V AC 50/60 HZ CONFORMING TO IEC 60947-28 KA ICU AT 660/690 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Breaking capacity code | F 36 KA 415 V AC |
| Trip unit name | TM-D |
| Trip unit technology | THERMAL-MAGNETIC |
| Trip unit protection functions | LI |
| control type | TOGGLE |
| Circuit breaker mounting mode | FIXED |
| [Ui] rated insulation voltage | 800 V AC 50/60 HZ |
| [Uimp] rated impulse withstand voltage | 8 KV |
| [Ics] rated service breaking capacity | 85 KA AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-236 KA AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-235 KA AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-212 KA AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-211 KA AT 525 V AC 50/60 HZ CONFORMING TO IEC 60947-24 KA AT 660/690 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Mechanical durability | 50000 CYCLES |
| Electrical durability | 50000 CYCLES AT 440 V IN/230000 CYCLES AT 440 V IN20000 CYCLES AT 690 V IN/210000 CYCLES AT 690 V IN |
| Power dissipation per pole | 5.47 W |
| Mounting support | BACKPLATE |
| Mounting position | HORIZONTAL AND VERTICALFLAT ON THE BACK |
| Upside connection | FRONT |
| Downside connection | FRONT |
| Connection pitch | 35 MM |
| Protection type | L : FOR OVERLOAD PROTECTION (THERMAL)I : FOR SHORT-CIRCUIT PROTECTION (MAGNETIC) |
| Trip unit rating | 40 A AT 50 °C |
| Long-time pick-up adjustment type Ir (thermal protection) | ADJUSTABLE |
| [Ir] long-time protection pick-up adjustment range | 0.7...1 X IN |
| Long-time protection delay adjustment type tr | FIXED |
| [tr] long-time delay adjustment range | 120…400 S AT 1.5 X IN15 S AT 6 X IR |
| Neutral protection setting | 1 X IR (4D) |
| Instantaneous protection pick-up adjustment type Ii | FIXED |
| [Ii] instantaneous protection pick-up adjustment range | 500 A |
| Earth-leakage protection | WITHOUT |
| Number of slots | 5 SLOT(S) |
| Width (W) | 140 MM |
| Height (H) | 161 MM |
| Depth (D) | 86 MM |
| Net weight | 2.4 KG |
| Standards | EN/IEC 60947-2 |
| Overvoltage category | III |
| Electrical shock protection class | CLASS II ON FRONT FACE |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| IK degree of protection | IK07 CONFORMING TO IEC 62262 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -50…85 °C |
| Relative humidity | 0…95 % |
| Operating altitude | 0...2000 M WITHOUT DERATING2000 M...5000 M WITH DERATING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 106 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 13.058285714285713 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 13 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.6814476967930029 |
| Carbon footprint of the distribution phase [A4] | 0.7 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.19953860058309036 |
| Carbon footprint of the installation phase [A5] | 0.2 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 88.41000959999997 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 88 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3.996630320699708 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4 kg CO2 eq. |
| SCIP Number | 3874e08b-fcb8-4aa9-87c4-d36abebf2833 |