Circuit breaker ComPacT NSX100B, 25kA at 415VAC, TMD trip unit 63A, 50 degrees C, 3 poles 3D
SKU :
        C10B3TM063C
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                    
                        
                            AED 572.66                        
                    
                
                        
                
                
                        AED 378.00                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            
            
                discrete input module - 16 inputs - 24 V DC positive - Safety            
            
            
        
    
    
    
    
    
    
    
    Circuit breaker ComPacT NSX100B, 25kA at 415VAC, TMD trip unit 63A, 50 degrees C, 3 poles 3D
                    
                        
                            AED 572.66                        
                    
                
                        
                
                
                        AED 378.00                    
                
                
                
            
        - Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB | 
|---|---|
| Part Number | C10B3TM063C | 
| [ics] Rated Service Breaking Capacity | 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 7 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 | 
| [Uimp] rated impulse withstand voltage | 8 kV | 
| breaking capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 | 
| Breaking Capacity Code | B 25 kA 415 V AC | 
| Connection Pitch | 35 mm | 
| Downside Connection | front | 
| Earth-leakage Protection | without | 
| [tr] long-time delay adjustment range | 120-400 s at 1.5 x In, 15-15 s at 6 x Ir | 
| overvoltage category | class II | 
| Protected Poles Description | 3D | 
| suitability for isolation | yes conforming to EN/IEC 60947-2 | 
| Trip Unit Name | TM-D | 
| trip unit rating | 63-63 A at 50 °C | 
| trip unit technology | thermal-magnetic | 
| Upside Connection | front | 
| utilisation category | category A | 
| ambient air temperature for storage | -50-85 °C | 
| compatibility code | NSX100 | 
| control type | toggle | 
| Depth | 86 mm | 
| device application | distribution | 
| device short name | NSX100B | 
| Electrical Durability | 50000 cycles at 440 V In/2, 30000 cycles at 440 V In, 20000 cycles at 690 V In/2, 10000 cycles at 690 V In | 
| Height | 161 mm | 
| IK degree of protection | IK07 conforming to IEC 62262 | 
| IP degree of protection | IP40 conforming to IEC 60529 | 
| mechanical durability | 50000 cycles | 
| mounting mode | fixed | 
| mounting support | backplate | 
| net weight | 2.05 kg | 
| network frequency | 50/60 Hz | 
| network type | AC | 
| operating altitude | 0...2000 m without derating, 2000 m...5000 m with derating | 
| Poles Description | 3P | 
| pollution degree | 3 conforming to IEC 60664-1 | 
| product certifications | CCC, EAC, Marine | 
| product or component type | circuit breaker | 
| Protection Type | L : for overload protection (thermal), I : for short-circuit protection (magnetic) | 
| Range | ComPacT new generation | 
| range of product | ComPacT NSX100...250 new generation | 
| relative humidity | 0-95 % | 
| width | 105 mm | 
| Trip unit protection functions | LI | 
| Long time delay adjustment type | fixed | 
| Instantaneous pick-up adjustment type Ii | fixed | 
| Instantaneous pick-up adjustment range | 500 A | 
| Long time pick-up adjustment range | 0.7...1 x In | 
| Long time pick-up adjustment type Ir | adjustable | 
| Number of slots | 5 slot(s) | 
| ambient air temperature for operation | -25-70 °C | 
| standards | EN/IEC 60947 | 
| Electrical Shock Protection Class | class II | 
| mounting position | horizontal and vertical, flat on the back | 
| [Ui] rated insulation voltage | 800 V AC 50/60 Hz | 
Documents
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Description
Overview
| Activity | PPCCB | 
|---|---|
| Part Number | C10B3TM063C | 
| [ics] Rated Service Breaking Capacity | 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 7 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 | 
| [Uimp] rated impulse withstand voltage | 8 kV | 
| breaking capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 | 
| Breaking Capacity Code | B 25 kA 415 V AC | 
| Connection Pitch | 35 mm | 
| Downside Connection | front | 
| Earth-leakage Protection | without | 
| [tr] long-time delay adjustment range | 120-400 s at 1.5 x In, 15-15 s at 6 x Ir | 
| overvoltage category | class II | 
| Protected Poles Description | 3D | 
| suitability for isolation | yes conforming to EN/IEC 60947-2 | 
| Trip Unit Name | TM-D | 
| trip unit rating | 63-63 A at 50 °C | 
| trip unit technology | thermal-magnetic | 
| Upside Connection | front | 
| utilisation category | category A | 
| ambient air temperature for storage | -50-85 °C | 
| compatibility code | NSX100 | 
| control type | toggle | 
| Depth | 86 mm | 
| device application | distribution | 
| device short name | NSX100B | 
| Electrical Durability | 50000 cycles at 440 V In/2, 30000 cycles at 440 V In, 20000 cycles at 690 V In/2, 10000 cycles at 690 V In | 
| Height | 161 mm | 
| IK degree of protection | IK07 conforming to IEC 62262 | 
| IP degree of protection | IP40 conforming to IEC 60529 | 
| mechanical durability | 50000 cycles | 
| mounting mode | fixed | 
| mounting support | backplate | 
| net weight | 2.05 kg | 
| network frequency | 50/60 Hz | 
| network type | AC | 
| operating altitude | 0...2000 m without derating, 2000 m...5000 m with derating | 
| Poles Description | 3P | 
| pollution degree | 3 conforming to IEC 60664-1 | 
| product certifications | CCC, EAC, Marine | 
| product or component type | circuit breaker | 
| Protection Type | L : for overload protection (thermal), I : for short-circuit protection (magnetic) | 
| Range | ComPacT new generation | 
| range of product | ComPacT NSX100...250 new generation | 
| relative humidity | 0-95 % | 
| width | 105 mm | 
| Trip unit protection functions | LI | 
| Long time delay adjustment type | fixed | 
| Instantaneous pick-up adjustment type Ii | fixed | 
| Instantaneous pick-up adjustment range | 500 A | 
| Long time pick-up adjustment range | 0.7...1 x In | 
| Long time pick-up adjustment type Ir | adjustable | 
| Number of slots | 5 slot(s) | 
| ambient air temperature for operation | -25-70 °C | 
| standards | EN/IEC 60947 | 
| Electrical Shock Protection Class | class II | 
| mounting position | horizontal and vertical, flat on the back | 
| [Ui] rated insulation voltage | 800 V AC 50/60 Hz | 
Documents
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
             
            












