Circuit breaker ComPacT NSX100B, 25kA at 415VAC, TMD trip unit 100A, 50 degrees C, 3 poles 3D
SKU :
C10B3TM100C

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 617.03
AEDÂ 408.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
discrete input module - 16 inputs - 24 V DC positive - Safety
Circuit breaker ComPacT NSX100B, 25kA at 415VAC, TMD trip unit 100A, 50 degrees C, 3 poles 3D
AEDÂ 617.03
AEDÂ 408.00
- Description
- Specifications
- Documents
- Reviews
Description
Overview
Activity | PPCCB |
---|---|
Part Number | C10B3TM100C |
[ics] Rated Service Breaking Capacity | 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 7 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
[Uimp] rated impulse withstand voltage | 8 kV |
breaking capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | B 25 kA 415 V AC |
Connection Pitch | 35 mm |
Downside Connection | front |
Earth-leakage Protection | without |
[tr] long-time delay adjustment range | 120-400 s at 1.5 x In, 15-15 s at 6 x Ir |
overvoltage category | class II |
Protected Poles Description | 3D |
suitability for isolation | yes conforming to EN/IEC 60947-2 |
Trip Unit Name | TM-D |
trip unit rating | 100-100 A at 50 °C |
trip unit technology | thermal-magnetic |
Upside Connection | front |
utilisation category | category A |
ambient air temperature for storage | -50-85 °C |
compatibility code | NSX100 |
control type | toggle |
Depth | 86 mm |
device application | distribution |
device short name | NSX100B |
Electrical Durability | 50000 cycles at 440 V In/2, 30000 cycles at 440 V In, 20000 cycles at 690 V In/2, 10000 cycles at 690 V In |
Height | 161 mm |
IK degree of protection | IK07 conforming to IEC 62262 |
IP degree of protection | IP40 conforming to IEC 60529 |
mechanical durability | 50000 cycles |
mounting mode | fixed |
mounting support | backplate |
net weight | 2.05 kg |
network frequency | 50/60 Hz |
network type | AC |
operating altitude | 0...2000 m without derating, 2000 m...5000 m with derating |
Poles Description | 3P |
pollution degree | 3 conforming to IEC 60664-1 |
product certifications | CCC, EAC, Marine |
product or component type | circuit breaker |
Protection Type | L : for overload protection (thermal), I : for short-circuit protection (magnetic) |
Range | ComPacT new generation |
range of product | ComPacT NSX100...250 new generation |
relative humidity | 0-95 % |
width | 105 mm |
Trip unit protection functions | LI |
Long time delay adjustment type | fixed |
Instantaneous pick-up adjustment type Ii | fixed |
Instantaneous pick-up adjustment range | 800 A |
Long time pick-up adjustment range | 0.7...1 x In |
Long time pick-up adjustment type Ir | adjustable |
Number of slots | 5 slot(s) |
ambient air temperature for operation | -25-70 °C |
standards | EN/IEC 60947 |
Electrical Shock Protection Class | class II |
mounting position | horizontal and vertical, flat on the back |
[Ui] rated insulation voltage | 800 V AC 50/60 Hz |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
Activity | PPCCB |
---|---|
Part Number | C10B3TM100C |
[ics] Rated Service Breaking Capacity | 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 7 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
[Uimp] rated impulse withstand voltage | 8 kV |
breaking capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | B 25 kA 415 V AC |
Connection Pitch | 35 mm |
Downside Connection | front |
Earth-leakage Protection | without |
[tr] long-time delay adjustment range | 120-400 s at 1.5 x In, 15-15 s at 6 x Ir |
overvoltage category | class II |
Protected Poles Description | 3D |
suitability for isolation | yes conforming to EN/IEC 60947-2 |
Trip Unit Name | TM-D |
trip unit rating | 100-100 A at 50 °C |
trip unit technology | thermal-magnetic |
Upside Connection | front |
utilisation category | category A |
ambient air temperature for storage | -50-85 °C |
compatibility code | NSX100 |
control type | toggle |
Depth | 86 mm |
device application | distribution |
device short name | NSX100B |
Electrical Durability | 50000 cycles at 440 V In/2, 30000 cycles at 440 V In, 20000 cycles at 690 V In/2, 10000 cycles at 690 V In |
Height | 161 mm |
IK degree of protection | IK07 conforming to IEC 62262 |
IP degree of protection | IP40 conforming to IEC 60529 |
mechanical durability | 50000 cycles |
mounting mode | fixed |
mounting support | backplate |
net weight | 2.05 kg |
network frequency | 50/60 Hz |
network type | AC |
operating altitude | 0...2000 m without derating, 2000 m...5000 m with derating |
Poles Description | 3P |
pollution degree | 3 conforming to IEC 60664-1 |
product certifications | CCC, EAC, Marine |
product or component type | circuit breaker |
Protection Type | L : for overload protection (thermal), I : for short-circuit protection (magnetic) |
Range | ComPacT new generation |
range of product | ComPacT NSX100...250 new generation |
relative humidity | 0-95 % |
width | 105 mm |
Trip unit protection functions | LI |
Long time delay adjustment type | fixed |
Instantaneous pick-up adjustment type Ii | fixed |
Instantaneous pick-up adjustment range | 800 A |
Long time pick-up adjustment range | 0.7...1 x In |
Long time pick-up adjustment type Ir | adjustable |
Number of slots | 5 slot(s) |
ambient air temperature for operation | -25-70 °C |
standards | EN/IEC 60947 |
Electrical Shock Protection Class | class II |
mounting position | horizontal and vertical, flat on the back |
[Ui] rated insulation voltage | 800 V AC 50/60 Hz |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account