circuit breaker Compact NS800N - 3 poles - 800 A - fixed - without trip unit
SKU :
33230

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 5,487.90
AEDÂ 3,620.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker Compact NS800N - 3 poles - 800 A - fixed - without trip unit
AEDÂ 5,487.90
AEDÂ 3,620.00
- Specifications
- Reviews
Overview
Activity | PPCCB |
---|---|
Part Number | 33230 |
[ics] Rated Service Breaking Capacity | 30 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 (manual operation), 40 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 (manual operation), 50 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 (manual operation), 50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 (manual operation), 50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 (manual operation) |
[Icw] rated short-time withstand current | 19.2 kA 1 s conforming to IEC 60947-2 |
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947-2 |
breaking capacity | 30 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 40 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 |
Circuit Breaker Name | Compact NS800N |
Connection Pitch | 70 mm |
suitability for isolation | yes conforming to EN/IEC 60947-2 |
utilisation category | category B |
ambient air temperature for storage | -50-85 °C |
compatibility code | NS800 |
control type | toggle, rotary handle |
Depth | 147 mm |
device application | distribution |
device short name | Compact NS800N |
Electrical Durability | 2000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2, 4000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2, 5000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2, 6000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2 |
Height | 327 mm |
IK degree of protection | IK07 conforming to EN 50102 |
IP degree of protection | IP40 conforming to IEC 60529 |
mechanical durability | 10000 cycles conforming to IEC 60947-2 |
mounting mode | fixed |
mounting support | backplate |
network frequency | 50/60 Hz |
network type | AC |
Poles Description | 3P |
pollution degree | 3 conforming to IEC 60947 |
product certifications | ASEFA, ASTA, LCIE |
product or component type | basic frame |
Protection Type | without protection |
Range | ComPact |
range of product | ComPact NS630b...1600 |
width | 210 mm |
Power losses | 15 W |
Integral instant protection | 40-40 kA |
ambient air temperature for operation | -25-70 °C |
standards | IEC 60947-2 |
[Ui] rated insulation voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | PPCCB |
---|---|
Part Number | 33230 |
[ics] Rated Service Breaking Capacity | 30 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 (manual operation), 40 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 (manual operation), 50 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 (manual operation), 50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 (manual operation), 50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 (manual operation) |
[Icw] rated short-time withstand current | 19.2 kA 1 s conforming to IEC 60947-2 |
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947-2 |
breaking capacity | 30 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 40 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 |
Circuit Breaker Name | Compact NS800N |
Connection Pitch | 70 mm |
suitability for isolation | yes conforming to EN/IEC 60947-2 |
utilisation category | category B |
ambient air temperature for storage | -50-85 °C |
compatibility code | NS800 |
control type | toggle, rotary handle |
Depth | 147 mm |
device application | distribution |
device short name | Compact NS800N |
Electrical Durability | 2000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2, 4000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2, 5000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2, 6000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2 |
Height | 327 mm |
IK degree of protection | IK07 conforming to EN 50102 |
IP degree of protection | IP40 conforming to IEC 60529 |
mechanical durability | 10000 cycles conforming to IEC 60947-2 |
mounting mode | fixed |
mounting support | backplate |
network frequency | 50/60 Hz |
network type | AC |
Poles Description | 3P |
pollution degree | 3 conforming to IEC 60947 |
product certifications | ASEFA, ASTA, LCIE |
product or component type | basic frame |
Protection Type | without protection |
Range | ComPact |
range of product | ComPact NS630b...1600 |
width | 210 mm |
Power losses | 15 W |
Integral instant protection | 40-40 kA |
ambient air temperature for operation | -25-70 °C |
standards | IEC 60947-2 |
[Ui] rated insulation voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account