calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
ConneXium Ethernet copper cable for Ethernet network - 300 m
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | IDPAC |
|---|---|
| Range of product | CONNEXIUM |
| Accessory / separate part category | CONNECTION ACCESSORIES |
| Accessory / separate part type | CONNECTING CABLE |
| Product or component type | ETHERNET COPPER CABLE |
| Accessory / separate part destination | ETHERNET NETWORK |
| Cable length | 300 M |
| Cable packaging | ROLL |
| Transmission rate | 100 MBIT/S 80 M |
| Transmission support medium | DOUBLE SHIELDED TWISTED PAIR |
| AWG gauge | AWG 24 |
| Marking | CE |
| Conductor material | COPPER |
| Standards | EN 50173 CLASS DUL 508-CMEIA/TIA-568 CATEGORY CAT 5E |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 25.0 CM |
| Package 1 Width | 37.0 CM |
| Package 1 Length | 37.0 CM |
| Package 1 Weight | 13.32 KG |
| Unit Type of Package 2 | P12 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 65.0 CM |
| Package 2 Width | 80.0 CM |
| Package 2 Length | 120.0 CM |
| Package 2 Weight | 133.2 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
Reviews
Overview
| Activity | IDPAC |
|---|---|
| Range of product | CONNEXIUM |
| Accessory / separate part category | CONNECTION ACCESSORIES |
| Accessory / separate part type | CONNECTING CABLE |
| Product or component type | ETHERNET COPPER CABLE |
| Accessory / separate part destination | ETHERNET NETWORK |
| Cable length | 300 M |
| Cable packaging | ROLL |
| Transmission rate | 100 MBIT/S 80 M |
| Transmission support medium | DOUBLE SHIELDED TWISTED PAIR |
| AWG gauge | AWG 24 |
| Marking | CE |
| Conductor material | COPPER |
| Standards | EN 50173 CLASS DUL 508-CMEIA/TIA-568 CATEGORY CAT 5E |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 25.0 CM |
| Package 1 Width | 37.0 CM |
| Package 1 Length | 37.0 CM |
| Package 1 Weight | 13.32 KG |
| Unit Type of Package 2 | P12 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 65.0 CM |
| Package 2 Width | 80.0 CM |
| Package 2 Length | 120.0 CM |
| Package 2 Weight | 133.2 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |