Category6, UTP 24-port Non-Shutter Patch Panel, Loaded
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Category6, UTP 24-port Non-Shutter Patch Panel, Loaded
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | ACTPP6U24NSS |
Minimum number of matings | 1000 cycles |
Targeted region | Asia Pacific. |
Number of port | 24 port of UTP |
standards | ANSI/TIA/EIA-568-B, ISO/IEC 11801 Ed.2, 2002 |
ambient air temperature for operation | -40-70 °C |
product compatibility | standard 19" cabinet/rack |
insulation resistance | >= 200 MOhm |
Communication Network Category | 6 |
Type of Footprint | S-110 keystone |
Device Presentation | loaded |
Contact Resistance | 1 mOhm |
range | Actassi |